-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Number of phases
-
Number of phases
-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting direction
-
Mounting size
-
Mounting direction
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Number of RJ45 sockets
-
Number of RJ45 sockets
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Type of electric connection
-
Length
-
Type of electric connection
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
Cable length
-
Number of socket outlets British Standard BS1363
-
Number of socket outlets British Standard BS1363
-
With LED indication
-
With LED indication
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C20 socket outlets
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Mains filter
-
Number of height units
-
Number of height units
-
Number of other socket outlets
-
Number of other socket outlets
-
Number of other socket outlets
-
Number of USB connections
-
Number of USB connections
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
With surge protection module
-
Over voltage category
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
With meter
-
With meter
-
Control function
-
Control function
-
With display
-
SNMP
-
SNMP
-
With display
-
Evaluation
-
Evaluation
-
With fuse
-
Ampere meter
-
Ampere meter
-
Temperature measurement
-
Temperature measurement
-
With mounting material
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of MCBs
-
Number of MCBs
-
Number of MCBs
-
Number of RCCBs
-
Number of CX socket outlets
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
LCS³ 19" PDU 1U 6 x 2P+E german standard with 3m power supply cord and equipped with a SPD and a luminous switch
LCS³ 19" PDU 1U 8 x 2P+E german standard with 3m power supply cord and equipped with a luminous switch
LCS³ 19" PDU 1U 8 x 2P+E british standard with 3m power supply cord
LCS³ 19" PDU basic swiss standard 12 x T13 with 3 power supply cord
LCS³ 19" PDU basic swiss standard 12 x T23 with 3 power supply cord
LCS³ 19" PDU 1U 6 x 2P+E british standard with 3m power supply cord and 1 luminous switch
LCS³ 19" PDU - 1U - 9 x 2P+E - German standard - 16 A 1P MCB - height 2U - 3 m power supply cord with 16 A 2P+E plug
LCS³ 19" PDU 1U 6 x 2P+E german standard with 3m power supply cord equipped with a MCB 1P C16 6kA
LCS³ 19" PDU 1U 9 x 2P+E german standard with 3m power supply cord and equipped with a power indicator
LCS³ 19" PDU 1U 9 x 2P+E german standard with 3m power supply cord
PDU, Zero-U, 3 phase 16A, 24 High Density C13 outlets + 12 C19 outlets, with cord locking
PDU, Zero-U, 3 phase 16A, 36 High Density C13 outlets + 6 C19 outlets, with cord locking
LCS³ 10" PDU 1U 4 x 2P+E french standard with 1m power supply cord
LCS³ 19" PDU 1U 6 x C19 IEC 60320 standard with terminal block
LCS³ 19" PDU 1U 6 x 2P+E french standard with 3m power supply cord and equipped with a MCB 1P C16 6kA
LCS³ 19" PDU 1U 9 x 2P+E french standard with 3m power supply cord and equipped with a power indicator
LCS³ 19" PDU 1U 6 x 2P+E french standard with 3m power supply cord and equipped with a SPD and a luminous switch
LCS³ 19" PDU 1U 8 x 2P+E french standard with 3m power supply cord and equipped with a luminous switch
LCS³ 19" PDU 1U 9 x 2P+E french standard tamperproof red outlets with 3m power supply cord
LCS³ 19" PDU 1U 10 x C13 IEC 60320 standard with terminal block
LCS³ 19" PDU 1U 12 x C13 IEC 60320 standard with 3m power supply cord
LCS³ 19" PDU 1U 6 x C13 + 2 x C19 IEC 60320 standard with terminal block
LCS³ 19" PDU 1U 9 x 2P+E french standard with 3m power supply cord
LCS³ 19" PDU 1U 6 x 2P+E french standard with 3m power supply cord and equipped with a RCBO 30mA