-
Suitable for type of fibre
-
Number of buses/couplings
-
Number of buses/couplings
-
Suitable for type of fibre
-
Type of connector
-
Type of connector
-
Type of connector
-
Type of connector
-
Duct installation
-
Cable strain relief
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
Material of ferrule
-
Outlet direction
-
With bus/coupling
-
With bus/coupling
-
Outlet direction
-
Model
-
Surface mounting
-
Surface mounting
-
Model
-
APC-version
-
APC-version
-
Centre plate
-
With label space
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Wire stock
-
Flush-mounted installation
-
With cover frame
-
Dust protection cap
-
Dust protection cap
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Antimicrobial treatment
-
Connection type
-
Label space/information surface
Fibre optic 2 single mode SC/APC simplex adapter with shutter black mat Mosaic
Fibre optic 2 single mode SC/APC simplex adapter with shutter alu Mosaic
Data socket Mosaic equipped with 2 ST optical adaptor push-pull connection, 2 modules, white
Data socket Mosaic equipped with 2 SC optical adaptor push-pull connection, 2 modules, white
Data socket Mosaic equipped with 2 LC duplex optical adaptor push-pull connection, 2 modules, white
Socket with fibre optic feedthrough - 2 x SC/APC - with shutters - white
Set of 12 quick-connect connector OM3-OM4 multi-mode connector LC PC 50/125µm 900/250µm
Set of 12 quick-connect connector OM3-OM4 multi-mode connector SC PC 50/125μm, 900/250μm
Set of 12 quick-connect connector OS2 single-mode connector LC UPC 9/125µm 900/250µm
Set of 12 quick-connect connector OS2 single-mode connector SC UPC 9/125μm, 900/250μm
Set of 12 quick-connect connector OS2 single-mode connector SC APC 9/125μm, 900/250μm
Fan-out kit specifically designed for the termination of 6 fibre loose tube cables 1,2m
Fan-out kit specifically designed for the termination of 12 fibre loose tube cables 1,2m