-
Number of buses/couplings
-
Type of accessory/spare part
-
Number of buses/couplings
-
Number of buses/couplings
-
Type of accessory/spare part
-
Number of buses/couplings
-
Type of accessory/spare part
-
Type of connector
-
Accessory
-
Accessory
-
Spare part
-
Category
-
Category
-
Category
-
Category
-
Category
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of height units
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Screened
-
Screened
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cable support
-
Cable support
Area distribution box to be equipped with up to 12 RJ45 connectors
Area distribution box to be equipped with up to 24 RJ45 connectors
Patch panel 10 inch - to be equipped with 6 RJ45
Patch panel 10 inch - to be equipped with 12 RJ45
Cassette with shutters for flat patch panel to be equipped with connectors.
Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 5e FTP
Flat patch panel to be equipped with cassettes 24 RJ45 1U standard fixation
Flat patch panel to be equipped without cassette 24 RJ45 1U standard fixation
Flat patch panel to be equipped with cassettes 48 RJ45 1U standard fixation
Twelve port cassette for flat patch panel to be equipped with HD Jack connectors (Cat 5e UTP, 6 UTP/STP, 6A UTP/STP).
Six port cassette to be equipped with HD Jack connectors (Cat 5e UTP, Cat 6 UTP/STP, Cat 6A UTP/STP).
Blanking cassette for patch panel standard fixation
Patch panel telephone 19 inch - 50 ports connection 110
Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A STP
Patch panel 19 inch - empty cassettes to be equipped with 24 RJ45
Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
Angled Patch panel 19 inch - to be equipped with 24 RJ45
Patch panel High density 19 inch - to be equipped with 48 RJ45
Angled Patch panel High density 19 inch - to be equipped with 48 RJ45