-
Mounting level
-
Mounting level
-
Type of profile rail
-
Type of profile rail
-
Material
-
Material
-
Type of ventilation
-
Type of ventilation
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
With roof plate
-
With roof plate
-
With earthing
-
With front door
-
With front door
-
Material front door
-
Material front door
-
Material front door
-
Front door locking system
-
Front door locking system
-
Front door locking system
-
Material rear door
-
Surface finishing
-
Rear door locking system
-
Rear door locking system
-
Surface finishing
-
With sidewall
-
Number of doors
-
Number of doors
-
With sidewall
-
Number of doors
-
With base
-
With glazed door
-
With glazed door
-
With vertical cable management
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
With rear door
-
With rear door
-
Demountable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Cold aisle containment
-
Type of cabinet
-
Front door
-
Back door
-
Lock type
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
42U 800X1000MM 19inch LCS3 server cabinet flatpack
42U 800X1200MM 19inch LCS3 server cabinet flatpack
Bati-rack 19 inches 42U
Bati-rack 19 inches 42U
Server cabinet 19" with perforated doors 42U 600x1000mm supplied without side panels. Delivered in a flatpack
Server cabinet 19" with perforated doors 42U 600x1200mm supplied without side panels. Delivered in a flatpack
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x1000mm flatpack version
Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x1000mm flatpack version
Open rack 45U with punch holes 20mm 7 feet x 24 inches black
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x800mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x600mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x1000mm ready-assembled
Linkeo 19 inches freestanding cabinet with double front glass door capacity 42U 800x600mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 600x600mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 800x800mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 600x600mm ready-assembled
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 800x800mm ready-assembled