-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
For venetian blinds
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
For roller blinds
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
With light source
-
For awnings
-
Rated current
-
For awnings
-
Material quality
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Mounting method
-
Number of revolving contacts
-
With electrical locking
-
With electrical locking
-
Contactless type
-
With mechanical locking
-
Number of rockers
-
Mechanical controllable
-
Mechanical controllable
-
With lighting
-
With lighting
-
Electronic controllable
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Device height
-
Imprint
-
Imprint
-
Type of fastening
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of buttons
-
Number of buttons
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack2)
Classia pushbutton illuminated bell - alu
Classia pushbutton illuminated bell - black
Classia pushbutton illuminated bell - white
Classia dual key changeover switch 1-0-2 10A, 1 module
Classia dual key changeover switch 1-0-2 10A, 1 module
Classia dual key changeover switch 1-0-2 10A, 1 module
Classia Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
Classia Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
Classia Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
Classia dual-key changeover hotel 10A - white
Classia dual-key changeover hotel 10A - white
Classia dual-key changeover hotel 10A - white
Classia pushbutton illuminable 1P NO 10A 1 module - black
Classia pushbutton illuminable 1P NO 10A 1 module - white
Classia pushbutton illuminated bell - black
Classia pushbutton illuminated bell - white
Classia pushbutton 1P NO 10A 2 modules - aluminium
Classia pushbutton 1P NO 10A 1 module - aluminium
Classia pushbutton 1P NO 10A 2 modules - black
Classia pushbutton 1P NO 10A 1 module - black
Classia pushbutton 1P NO 10A 2 modules - white
Classia pushbutton 1P NO 10A 1 module - white
Classia pushbutton 1P NO 10A 1 module - aluminium
Classia pushbutton illuminated 1P NO 10A 1 module - aluminium