الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
Bus system LON
-
Operating voltage
-
Bus system Powernet
-
Other bus systems
-
Radio frequent bidirectional
-
Model
-
With LED indication
-
Mounting method
-
Max. number of devices per channel
-
Demounting protection
-
Updateable
-
Protocol
-
Provider dependent
-
Visualization
-
Web-Server
-
Radio interface
-
IR interface
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Terminal marking indication
-
Type of load
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
LEGRAND
Arteor™
REF. 574604
Arteor BS connect starter pack 1 gateway +1 wireless home/away SW champagne
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574602
Arteor BS connect starter pack 1 gateway +1 wireless home/away SW magnesium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574603
Arteor BS connect starter pack 1 gateway +1 wireless home/away SW soft aluminium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574601
Arteor BS connect starter pack 1 gateway outlet+1 wireless home/away SW white
You can only compare 4 products, you must remove 1 to add this one