الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Bus system KNX
-
Type of meter
-
Number of contacts as normally open contact
-
Bus system KNX-RF (Radio Frequent)
-
Rated operation current
-
Bus system radio frequent
-
Max. current (Imax)
-
Suitable for
-
Bus system LON
-
Nominal voltage (Un) N-L
-
Voltage type (operating voltage)
-
Bus system Powernet
-
Other bus systems
-
Rated operating voltage
-
Radio frequent bidirectional
-
Model
-
Nominal current (In)
-
Model
-
Mounting method
-
Calibrated
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Accuracy class
-
Pole type
-
Reactive power
-
Approved according to PTB
-
Energy type
-
S0 impulse interface
-
Tariff switch
-
Slider for hand switch
-
Tariff type
-
Tariff control
-
Measurement type load profile
-
Type of interface
-
Additional equipment possible
-
Approval
-
Pulse output
-
EEC40 signature
-
With lock code
-
Number of positions total (counter)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
LEGRAND
EMDX³ with Netatmo
REF. 412172
Connected load shedder with Netatmo
You can only compare 4 products, you must remove 1 to add this one
Legrand
EMDX³ with Netatmo
REF. 412015
EMDX³ with Netatmo CONNECTED ENERGY METER 100-240V~ 50/60Hz supplied with a single-phase 80A closed current transformer
You can only compare 4 products, you must remove 1 to add this one
Legrand
EMDX³ with Netatmo
REF. 412033
EMDX³ with Netatmo CONNECTED ECOMETER 100-240V~ 50/60Hz supplied with 3 single-phase 80A closed current transformers
You can only compare 4 products, you must remove 1 to add this one
Legrand
CX3 with Netatmo
REF. 412171
CX3 with Netatmo Connected 20A Contactor closing contacts, Silent switch, 240V/ 50Hz
You can only compare 4 products, you must remove 1 to add this one
Legrand
CX3 with Netatmo
REF. 412191
CX3 with Netatmo Starter Pack : Module Control + Smart Contactor
You can only compare 4 products, you must remove 1 to add this one