الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Rated current
-
Material quality
-
Number of channels
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Flush-mounted radio transmitter
-
Surface mounted radio transmitter
-
Substation input
-
Current supply
-
Light value memory
-
Applicable with button
-
Keyboard protection cover
-
Type of fastening
-
Applicable with movement sensor
-
Applicable with presence indicator
-
With manual radio transmitter
-
Applicable with time switch/timer
-
With radio coding device
-
Applicable with transmission button
-
Range
-
Applicable with infrared button
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
Switch capacity
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
Number of commands
-
IFTTT support available
-
Min. depth of built-in installation box
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
LEGRAND
Arteor™
REF. 575348
In wall wireless fan switch Arteor white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 575351
In wall wireless fan switch Arteor alu
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 575349
In wall wireless fan switch Arteor magnesium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 575350
In wall wireless fan switch Arteor chamapgne
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574248
Connected fan controller 4 speeds 1 module Arteor white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574249
Connected fan controller 4 speeds 1 module Arteor soft aluminium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574250
Connected fan controller 4 speeds 1 module Arteor magnesium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574251
Connected fan controller 4 speeds 1 module Arteor chamapgne
You can only compare 4 products, you must remove 1 to add this one