الفلتر
مسح الكل
التصنيف
Technical characteristics
-
For box-/housing diameter
-
For box-/housing diameter
-
Material
-
For box-/housing length
-
Shape
-
Shape
-
Shape
-
Length
-
Length
-
For box-/housing width
-
Length
-
Model
-
Model
-
With screws
-
With screws
-
Type of fastening
-
Sealable
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
LEGRAND
Batibox
REF. 081972
Batibox - Installation/blanking cover - concrete
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Batibox
REF. 080180
Batibox - Universal cover - round Ø85 mm - for 1 gang box
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Batibox
REF. 080182
Batibox - Universal cover - 71 mm fixing centres - for 2 gang box
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Batibox
REF. 089281
Batibox - Universal cover - 80x80 mm - for 1 gang box
You can only compare 4 products, you must remove 1 to add this one