الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of units
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
LEGRAND
Plexo™
REF. 069606L
Plexo™ - 1 gang flush mounting support frame - Anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069607L
Plexo™ - 2 gang horizontal and vertical flush mounting support frame - Anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069681L
Plexo™ - 1 gang flush mounting support frame - Grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069683L
Plexo™ - 2 gang horizontal and vertical flush mounting support frame - Grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069692L
Plexo™ - 1 gang flush mounting support frame - White
You can only compare 4 products, you must remove 1 to add this one