الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Material
-
Support ring
-
Material quality
-
With dust cover
-
Utilization
-
Utilization
-
Outlet direction
-
Surface protection
-
Imprintable label
-
Mounting method
-
With imprint
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
BTICINO
Living Now
REF. BT-KG08
Living Now - TV socket cover, 1 module, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM08
Living Now - TV socket cover, 1 module, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW08
Living Now - TV socket cover, 1 module, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG09
Living Now - TV-SAT socket cover, 1 module, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM09
Living Now - TV-SAT socket cover, 1 module, sand
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 764567
Niloé™ - TV-R-SAT cover plate - 33 mm fixing centers - White
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG08M2
Living Now - TV socket cover, 2 modules, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG26M2
Living Now - TV/R/SAT socket cover, 2 modules, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM08M2
Living Now - TV socket cover, 2 modules, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM26M2
Living Now - TV/R/SAT socket cover, 2 modules, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW08M2
Living Now - TV socket cover, 2 modules, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW26M2
Living Now - TV/R/SAT socket cover, 2 modules, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG25M2
Living Now - TV socket cover, 2 modules, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM25M2
Living Now - TV socket cover, 2 modules, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW25M2
Living Now - TV socket cover, 2 modules, white
You can only compare 4 products, you must remove 1 to add this one