-
Unit of measurement
-
Bus system KNX
-
Voltage type (supply voltage)
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Number of contacts as change-over contact
-
Function
-
Type of accessory/spare part
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Device fitting
-
Function
-
Rated voltage
-
Measurement between phases possible
-
Measurement between phases possible
-
Type of accessory/spare part
-
Max. data transmission rate
-
Max. data transmission rate
-
Rated voltage
-
Initial value scale
-
Bus system KNX-RF (Radio Frequent)
-
Duplex
-
Conductor surface
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Accessory
-
Measurement between phase and neutral conductor possible
-
Measurement between phase and neutral conductor possible
-
Service primary side
-
Colour lens
-
Power consumption
-
Secondary voltage
-
Power consumption
-
Bus system radio frequent
-
Material
-
With detachable clamps
-
Nominal cross section conductor
-
Number of contacts as normally closed contact
-
Rated operating frequency
-
With label area
-
With zero (off) position
-
Nominal cross section conductor
-
Construction type lens
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Connection type primary side
-
Spare part
-
Type of lamp socket
-
Number of indicator lights
-
Spare part
-
Rated current
-
Bus system LON
-
Material quality
-
Conductor category
-
Number of fault-signal switches
-
Conductor category
-
Operating voltage
-
Service secondary side
-
Hole diameter
-
Width meter scale
-
Width meter scale
-
Bus system Powernet
-
Voltage type (operating voltage)
-
Power loss
-
Connection type secondary side
-
Rated operating voltage Ue
-
Width opening
-
Height meter scale
-
Other bus systems
-
Blind power meter
-
Type of electric connection
-
Diameter conductor
-
With control element
-
Diameter conductor
-
Number of channels
-
Type of electric connection
-
Length
-
Other bus systems
-
Rated operating voltage
-
Length
-
Length
-
Max. output current
-
Height opening
-
Overcurrent scale
-
Radio frequent bidirectional
-
With rotational speed meter
-
Cable width approx.
-
With rodent protection
-
Surface protection
-
Model
-
Model
-
Model
-
Overcurrent protection
-
Mounting method
-
Width in number of modular spacings
-
Frequency meter
-
With LED indication
-
Cable height approx.
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Galvanic separation
-
Degree of protection (NEMA)
-
Width in number of modular spacings
-
Mounting method
-
Pulse counter
-
Number of cores
-
With anti-theft/dismantling protection
-
Number of cores
-
Pulse counter
-
Number of digital inputs
-
Nominal electricity consumption
-
Voltmeter
-
With bus connection
-
Number of stranding elements
-
Material outer sheath
-
Material outer sheath
-
Number of stranding elements
-
Measuring mechanism
-
Bus voltage stockable
-
Type of lens
-
Cable type
-
Stranding element
-
Specification material outer sheath
-
Material core insulation
-
Line capacity
-
With auto test for earth leakage function
-
With lighting
-
Material core insulation
-
Bus module detachable
-
Suitable for safety functions
-
Colour outer sheath
-
Colour outer sheath
-
Suitable for max. number of poles main contact unit (total)
-
Specification core insulation
-
Response value impedance 1
-
Response value impedance 1
-
Number of lines to feed
-
Bi-directional
-
Max. number of devices per channel
-
Effective power measurement device
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Supporting protocol for CAN
-
Device construction
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Demounting protection
-
With front ring
-
Max. needle deflection
-
AWG size
-
Radial water blocking cable
-
Supporting protocol for MODBUS
-
Indication of insulation value
-
Number of digits
-
Supporting protocol for MODBUS
-
Rated switch current
-
Rated switch current
-
Local operation/hand operation
-
Material front ring
-
Core identification
-
Error registration possible
-
With reset function
-
Updateable
-
Colour front ring
-
Cable geometry
-
Screen over stranding element
-
Screen over stranding element
-
Flame retardant according to IEC 60332-1-2
-
Stranding
-
Max. number of switching contacts
-
Surface finishing
-
Supporting protocol for TCP/IP
-
Screen over stranding
-
Modular version
-
Screen over stranding
-
With transmission function
-
With signal tone
-
Protocol
-
Drain wire
-
RAL-number (similar)
-
Provider dependent
-
Supporting protocol for INTERBUS
-
Different phases connectable
-
Visualization
-
Approved type of underground installation
-
Supporting protocol for ASI
-
Web-Server
-
Armouring/reinforcement
-
Protective sheath
-
Supporting protocol for KNX
-
Radio interface
-
Halogen free according to EN IEC 60754-1
-
Rail mounting possible
-
Rail mounting possible
-
IR interface
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Modular expandability
-
Number of sheath layers
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Reaction-to-fire according to EN 13501-6: Class
-
Number of semiconductor outputs with signalling function
-
Supporting protocol for LON
-
Supply voltage DC
-
Number of contact energized outputs with signalling function
-
Supply voltage DC
-
Conductor material
-
Material armouring
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Ampere meter
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Radio standard Bluetooth
-
Min. permitted bending radius, stationary application/permanent installation
-
Radio standard WLAN 802.11
-
Suitable for underground installation
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
Weight
-
Transmission rate
-
Weight
-
Weight
-
Weight
-
With potential separation
-
IO link master
-
System accessory
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Min. permitted bending radius, moving application/free movement
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
Max. switching power
-
Suitable for C-load
-
Front built-in possible
-
Suitable as telephone cable
-
Permitted cable outer temperature during assembling/handling
-
Rack-assembly possible
-
Permitted cable outer temperature during assembling/handling
-
Rack-assembly possible
-
Suitable as computer data cable
-
Permitted cable outer temperature after assembling without vibration
-
Permitted cable outer temperature after assembling without vibration
-
Suitable as signalling cable
-
Suitable for use as security alarm cable
-
With rip cord
-
Nominal voltage U
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Wall mounting/direct mounting
-
Width of the front
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Estimated bulb life
-
Mandatory neutral
-
Colour
-
Halogen free
-
Addressable
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
IT medical modular permanent isolation controller 230 V - RS485
Permanent controller it medical modular isolation 24 V - RS485
Remote panels for insulation monitoring device (IMD) - for flush-mounted installation - 24 or 230 V~
Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~
Extension end cap for EMS CX³ communication cable
Universal control module EMS CX³ 2 relays
EMS CX ³ CA and SD signaling auxiliary module
Status and control module EMS CX³ for contactors and remote switches
EMS CX³ Modular Mini Configurator with display for local system operation
EMS CX³ Modular Mini Configurator with display for local system operation
Communicating cable EMS CX³ length 250mm
Communicating cable EMS CX³ length 500mm
Communicating cable EMS CX³ length 1000mm
Kit extender for flexible open current transformers (cable+ferrule) 1 metre
Kit extender for flexible open current transformers (cable+ferrule) 3 meters
modules for EMDX³ Premium - 2 inputs / 2 outputs
modules for EMDX³ Premium - temperature modules - 2 Pt100 inputs resistance
modules for EMDX³ Premium - pulse output for energy count
modules for EMDX³ Premium - 2 analog outputs - 0-20 mA and/or 4-20 mA
Measuring dial for ammeter Lexic 046 00 - 0-50 A
Measuring dial for ammeter Lexic 046 00 - 0-100 A
Measuring dial for ammeter Lexic 046 00 - 0-1250 A
Measuring dial for ammeter - 0-50 A - fixing on door
Measuring dial for ammeter - 0-100 A - fixing on door