الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
LEGRAND
DPX -IS 250
REF. 420198
DPX³-I 160 trip-free switch, 3 poles, with rated current of 160A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DPX -IS 250
REF. 420199
DPX³-I 160 trip-free switch, 4 poles, with rated current of 160A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DPX -IS 250
REF. 420299
DPX³-I 250 trip-free switch, 3 poles, with rated current of 250A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DPX -IS 630
REF. 420300
DPX³-I 250 trip-free switch, 4 poles, with rated current of 250A
You can only compare 4 products, you must remove 1 to add this one