-
Device fitting
-
Number of contacts as change-over contact
-
Rated voltage
-
Number of contacts as change-over contact
-
Rated voltage
-
Device fitting
-
Function
-
Rated voltage
-
Function
-
Function
-
Function
-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Function
-
Device fitting
-
Function
-
Function
-
With axis extension
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Type of accessory/spare part
-
Max. number of padlocks
-
Material lock case
-
Rated voltage
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Accessory
-
With door interlock
-
Suitable for shackle diameter
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Spare part
-
Lockable
-
Lock width
-
Number of fault-signal switches
-
With handle red/yellow
-
With handle red/yellow
-
Discus model
-
Type of electric connection
-
Material (lock) shackle
-
Number of HW-interfaces industrial Ethernet
-
Bracket height
-
Number of interfaces PROFINET
-
Digital inputs configurable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Shackle width
-
Number of HW-interfaces RS-232
-
Digital outputs configurable
-
Mounting method
-
Shackle diameter
-
Number of HW-interfaces RS-422
-
Number of digital inputs
-
Input current at signal 1
-
With combination lock
-
Permitted voltage at input
-
Number of HW-interfaces RS-485
-
With auto test for earth leakage function
-
Number of HW-interfaces serial TTY
-
With auto test for earth leakage function
-
Number of digital outputs
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Type of digital output
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Suitable for max. current main contact unit
-
Rated switch current
-
Rated switch current
-
Rated switch current
-
Supporting protocol for MODBUS
-
Type of voltage (input voltage)
-
Number of HW-interfaces Wireless
-
Permitted voltage at output
-
Number of HW-interfaces other
-
Type of output voltage
-
Short-circuit protection, outputs available
-
With optical interface
-
Supporting protocol for TCP/IP
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Supporting protocol for LON
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Supporting protocol for PROFIBUS
-
System accessory
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Fieldbus connection over separate bus coupler possible
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Front built-in possible
-
Rack-assembly possible
-
Time delay at signal change
-
Wall mounting/direct mounting
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Voltage type
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Stand alone release DX³ 230 V~ - supplied with battery for normally closed push-button
Alpharex3 bluetooth-adapter
Current shunt trip DX³ - 12 to 48 V AC and DC
Current shunt trip DX³ - 110 to 415 V AC
Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms
Undervoltage release DX³ 230V AC - time delay adjustable from 0 to 300 ms
Power overvoltage protection (POP) DX³ - 275 V - 1 module
Stop and go automatic resetting for DX³ - 230 V~ - standard - 2 mod.
Stop and go automatic resetting - DX³ - self test unit
Motorized control DX3 24-48V for 1 module per pole devices up to 63A
Motorized control DX3 230V for 1 module per pole devices up to 63A
Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
Motorized control DX3 230V with automatic resetting for 1 module per pole devices up to 63A
Signalling auxiliary NO + NC for Legrand standard pulse operated latching relay or contactor CX³ - 250V~ - 5A
Centralized control auxiliary for Legrand 24V~ and 48V~ standard pulse operated latching relay CX³
Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³
General centralized control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
Maintained contact control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
Impedance compensator module for 230V~ - 50Hz and 60Hz Legrand standard pulse operated latching relay CX³ - 1 module
Signalling auxiliary NO + NC for Legrand 2 modules 25A contactor CX³ - 250V~ - 5A
Signalling auxiliary NO + NC for Legrand 40A and 63A contactor CX³ - 250V~ - 5A
Auxiliary changeover switch DX³ - 6A 250V AC - 0,5 module