-
Voltage type (supply voltage)
-
PC-programming set for Windows 95
-
Rated voltage
-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Function
-
Function
-
Number of contacts as normally open contact
-
PC-programming set for Windows 98
-
PC-programming set for Windows 2000
-
Number of contacts as normally closed contact
-
PC-programming set for Windows NT
-
Frequency supply voltage
-
Frequency supply voltage
-
PC-programming set for Windows XP
-
Frequency supply voltage
-
Rated frequency
-
Rated frequency
-
Number of channels
-
Number of channels
-
PC-programming set for Windows 7
-
PC-programming set for Windows 8
-
Mounting method
-
Width in number of modular spacings
-
Accuracy per day
-
Width in number of modular spacings
-
Accuracy per day
-
Accuracy per day
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
60 min program
-
Suitable for manual operation
-
Text guidance in display
-
Text guidance in display
-
Type of control voltage 1
-
24 h program
-
Radio-controlled
-
External programming
-
External programming
-
24 h program
-
Frequency control voltage 1
-
Adjustment range brightness value
-
Adjustment range brightness value
-
With memory card
-
With programmable overnight shutoff
-
With programmable overnight shutoff
-
Control voltage 2
-
Annual program
-
Annual program
-
Push button input
-
Type of control voltage 2
-
Supply voltage
-
Mains synchronous
-
Mains synchronous
-
Number of memory locations
-
Number of memory locations
-
Autonomy in hours
-
Supply voltage
-
Number of memory locations
-
Supply voltage
-
Autonomy in hours
-
Supply voltage
-
Autonomy in hours
-
Rated voltage light sensor
-
Frequency control voltage 2
-
Quartz controlled
-
Weekly program
-
Autonomy in years
-
Autonomy in years
-
Weekly program
-
Quartz controlled
-
Max. conductor length light sensor
-
Rated switch current
-
Rated switch current
-
Protection class light sensor
-
Holiday program
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Holiday program
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Mounting method light sensor
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Release-delay
-
Release-delay
-
Impulse program
-
Shortest switching time channel 2
-
Max. incandescent lamp load
-
Shortest switching time channel 2
-
Push button glow-lamp current
-
Max. incandescent lamp load
-
Cycle program
-
Cycle program
-
Program shift divide 1
-
Program shift divide 1
-
Max. load fluorescent lamp
-
Program shift divide 1
-
Program shift divide 1
-
Program shift divide 1
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Program shift divide 2
-
Pre-warning of switching-off
-
Pre-warning of switching-off
-
Automatic switching summer-/winter time
-
Random program
-
Automatic switching summer-/winter time
-
Random program
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Current surge function selectable
-
Current surge function selectable
-
Max. load fluorescent lamp (parallel compensated)
-
Nominal switching current at 250 V AC
-
Hour meter
-
Hour meter
-
Degree of protection (IP) light sensor
-
Repetitive
-
Max. switching current (cos phi = 0.6)
-
Nominal switching current at 250 V AC
-
Max. switching current (cos phi = 0.6)
-
Switching preselection
-
Switching preselection
-
Contact type
-
Contact type
-
Contact type
-
Contact type
-
Wiring system
-
Potential free switch contact
-
Radio-controlled (DCF77)
-
Astro program
-
Astro program
-
Potential free switch contact
-
GPS (global positioning system)
-
Number of contacts
-
External pushbutton input
-
External pushbutton input
-
Max. switching power LED
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
-
Product use function
Programmable time switch digital disp. - for outdoor illuminations - 2 outputs
Programmable time switch with digital display - weekly 230 V~ - 50/60 Hz - 1 NO contact - 1 module
Programmable time switch - horiz. dial - weekly prog. - 100h working reserve
Programmable time switch - horiz. dial - daily prog. - no working reserve
Programmable time switch - horiz. dial - daily prog. - 100h working reserve
Analogue time switch - daily programme - 20 A 250 V~
Programmable time switch digital disp. - multifunction annual prog. - 2 outputs
Programmable time switch digital display -230V~ -multifunction 56 prog. -1 output
Programmable time switch digital disp. -24V~ -multifunction 56 prog. -1 output
Programmable time switch digital disp. -230V~ -multifunction 2x28 prog.-2 output
Programmable time switch digital disp.- for outdoor illuminations - 1 output
Programmable time switch - vert. dial - daily prog. - no working reserve
Programmable time switch - vert. dial - daily prog. - 100h working reserve
Programmable time switch - vert. dial - weekly prog. - 100h working reserve
MicroRex D22 Plus digital time switch - 2 channels - English version
Programmable time switch digital disp. -120 V~ -multifunction 56 prog. -1 output
MicroRex D21 Plus digital time switch - 1 channel - Spanish version
MicroRex D21 Plus digital time switch - 1 channel - English version
MicroRex D22 Plus digital time switch - 2 channels - Spanish version
MicroRex D21 Plus digital time switch - 1 channel - French version
MicroRex D22 Plus digital time switch - 2 channels - French version
Photoelectric sensor IP65 IK07 for modular twilight switch
Analogue time switch - weekly programme - 16 A 250 V~
Defrosting time switch - 16 A 250 V~ - 50 Hz