-
Number of contacts as change-over contact
-
Function
-
Voltage type (supply voltage)
-
Function
-
Function
-
Function
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Width in number of modular spacings
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Control voltage 1
-
Mounting method
-
Mounting method
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Control voltage 1
-
Type of control voltage 1
-
Suitable for manual operation
-
Suitable for manual operation
-
Frequency control voltage 1
-
Control voltage 2
-
Type of control voltage 2
-
Frequency control voltage 2
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Rated switch current
-
Rated switch current
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Pre-warning of switching-off
-
Current surge function selectable
-
Max. switching current (cos phi = 0.6)
-
Repetitive
-
Wiring system
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
Automatic staircase time lag switch - 230 V - 50 Hz
Single pole latching relay - silent - 10 A - surface-mounting
Single pole latching relay - silent - 10 A - surface-mounting - with timer
Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 12V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 24V~ - 1 module
Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 24V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ four pole - 16A - 250V~ - 4NO contact - control coil voltage 24V~ - 2 modules
Standard pulse operated latching relay CX³ four pole -16A - 250V~ - 4NO contact - control coil voltage 230V~ - 2 modules
CX3 with Netatmo Connected 16A Latching relay closing contacts, Silent switch, 240V/50Hz