الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Standard
-
Type of current
-
With interlocking actuator
-
With access interlocking
-
Connection system
-
Model
-
Mounting method
-
Max. nominal current
-
Number of communication contacts
-
Contact material
-
Length of the fixed connection cable
-
Surface treatment contacts
-
LED integrated
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Terminals capacity
LEGRAND
REF. 090470
Ready to install kit Green'up Access - for residential and workplace use
You can only compare 4 products, you must remove 1 to add this one