-
IEC-amperage
-
IEC-amperage
-
CEE socket outlet 16 A
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Construction type
-
CEE socket outlet 16 A
-
Type of accessory/spare part
-
Type of accessory/spare part
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
CEE socket outlet 32 A
-
Amperage according to UL/CSA (for UL-version)
-
Material
-
Housing material
-
CEE socket outlet 63 A
-
Material
-
Material
-
Housing material
-
CEE socket outlet 63 A
-
Suitable for
-
CEE socket outlet 63 A
-
Suitable for
-
Suitable for
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Insert direction
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Phase inverter
-
Switch
-
Switch
-
With earth leakage switch
-
Cable entry
-
Protection
-
Cable entry
-
Empty locations on mounting rail
-
Protection
-
Cable entry
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Type of mains connection
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
Box Hypra - IP44 - for surface mounting socket 3P+E/3P+N+E - 16 A - metal
Box Hypra -IP44 - for Prisinter surface mounting sockets 3P+E/3P+N+E 32A - metal
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - metal
Box Hypra - IP 44 - for through wiring surface socket 3P+E/3P+N+E 16A - plastic
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - plastic
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - plastic
Box Hypra - IP 44 - for panel mounting sockets 20/25 V~ 16/32 A - plastic
Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44 - for surface mounting sockets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44/66/67-55- for surface mountin sckets -32 A - plast
Box Hypra - IP 44 - for Prisinter surface sockets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44 - for Prisinter surface mounting sockets 3P+N+E 16A - metal
Box Hypra IP44/66/67 - through wiring surface socket 32 A - plastic
Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E 32A - plastic
Box Hypra - IP 44 - for surface appliance inlets - 63 A - plastic
Box Hypra - IP44 - for Prisinter surface sockets 3P+E/3P+N+E - 63 A - plastic
Box Hypra - IP44 - for Prisinter surface sockets 3P+E/3P+N+E - 63 A - metal
Box Hypra -IP44 - for through wiring surface socket - 63 A - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 16 A - 3P+N+E
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 32 A - 2P+E
Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 32 A - 3P+E
Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 32 A - 3P+N+E