-
Fuse construction type according to IEC 60269
-
Fuse construction type according to IEC 60269
-
Fuse construction type according to IEC 60269
-
Fuse construction type according to IEC 60269
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated voltage AC
-
Rated voltage DC
-
Utilization category
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Power loss at rated current
-
Width
-
Height
-
Depth
-
Voltage type
HRC blade type cartridge fuse - type aM - size 1 - 125 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 160 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 200 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 250 A - with striker
HRC blade type cartridge fuse - type gG - size 1 - 125 A - with indicator
HRC blade type cartridge fuse - type gG - size 1 - 160 A - with indicator
HRC blade type cartridge fuse - type gG - size 1 - 200 A - with indicator
HRC blade type cartridge fuse - type gG - size 1 - 250 A - with indicator
HRC blade type cartridge fuse - type aM - size 2 - 200 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 250 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 315 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker
HRC blade type cartridge fuse - type gG - size 2 - 200 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 250 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 315 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 400 A - with indicator