-
Rated voltage
-
Rated voltage
-
Size
-
Size
-
Size
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated operating frequency
-
Model
-
Model
-
Utilization category
-
Utilization category
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Breaking capacity
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
Cartridge fuse 14 x 51 mm - type gG - with stricker - 32 A
HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 40 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 100 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 32 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 40 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 63 A - without indicator
Cartridge fuse 22 x 58 mm - type gG - without stricker - 50 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 125 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 63 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 80 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 100 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 40 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 63 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 80 A
HRC cartridge fuse - cylindrical type aM 22 X 58 - 25 A - with indicator
Neutral link 22 x 58
Cartridge fuse 22 x 58 mm - type gG - without stricker - 25 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 32 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 20 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 50 A