الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Transformer integrated
-
Literal imprint
-
Suitable for number of built-in signal lights
-
Number of command positions
-
Colour button
-
Built-in diameter
-
Number of command positions
-
Number of command positions
-
Number of command positions
-
Number of command positions
-
With integrated voltage decreasing resistor
-
Construction type housing
-
Colour lens
-
Colour lens
-
Colour lens
-
Colour lens
-
Colour lens
-
Transparent
-
Type of mechanical accessory/spare part
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of appliances to build in
-
With light source
-
Construction type lens
-
Number of indicator lights
-
Type of lamp socket
-
Imprint ISO symbols
-
Housing material
-
Construction type lens
-
Material
-
Imprint ISO symbols
-
Imprint ISO symbols
-
With integrated diode
-
Voltage type for actuating
-
Voltage type for actuating
-
Hole diameter
-
Hole diameter
-
Housing material quality
-
Shape
-
Diameter openings
-
Shape
-
Rated operating voltage Ue
-
Rated operating voltage Ue
-
Rated operating voltage Ue
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 50 Hz
-
Type of electric connection
-
Colour housing cover
-
Rated voltage Ue at AC 50 Hz
-
Colour housing cover
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at AC 60 Hz
-
Type of button
-
Model
-
Type of button
-
Rated voltage Ue at DC
-
Degree of protection (NEMA)
-
Rated voltage Ue at DC
-
Suitable for illumination
-
Suitable for illumination
-
Outer diameter
-
Outer diameter
-
Lamp holder
-
With protective cover
-
Lamp type
-
Type of lens
-
Labelled
-
Switching function latching
-
Colour light source
-
Colour light source
-
Colour light source
-
Colour light source
-
Colour light source
-
Spring-return
-
Type of fastening
-
With front ring
-
Type of fastening
-
With front ring
-
Material front ring
-
Colour front ring
-
Colour front ring
-
Connection type auxiliary circuit
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Estimated bulb life
-
Estimated bulb life
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
LEGRAND
Osmoz
REF. 024608
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue - 130 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024609
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 130 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024610
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white 230 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024611
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red 230 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024612
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green 230 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024613
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue 230 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024187
Osmoz blanking plug-back
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Osmoz
REF. 024185
Osmoz fixing tool
You can only compare 4 products, you must remove 1 to add this one