-
Band width
-
Band width
-
Band width
-
Band width
-
Band width
-
Band width
-
Material cable tie
-
Transparent
-
Transparent
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Width cable tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Material
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tensioning strength
-
Tie thickness
-
Tie thickness
-
Material quality
-
Suitable for cable tie width to
-
Suitable for cable tie width to
-
Suitable for cable tie width to
-
Material tool
-
Min. tensile strength
-
Min. tensile strength
-
Min. tensile strength
-
Min. tensile strength
-
Fluorescent
-
Min. tensile strength
-
Min. tensile strength
-
Property
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Mounting temperature
-
Mounting temperature
-
Model
-
Diameter mounting hole
-
Mounting method
-
Diameter mounting hole
-
Diameter mounting hole
-
Diameter mounting hole
-
Band closure
-
With label space
-
Type of fastening
-
UV-stable according to ASTM D6779
-
UV-stable according to ASTM D6779
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Imprint
-
Text strip
-
Text strip
-
Solvable fastener
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
UL approval
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
Cable tie Colring - w 4.6 mm - L 280 mm - blister 100 pcs - black
Cable tie Colring - w 4.6 mm - L 360 mm - blister 100 pcs - black
Cable tie Colring - w 7.6 mm - L 550 mm - sachet 100 pcs - black
Cable tie Colring - w 9 mm - L 710 mm - sachet 100 pcs - black
Cable tie Colring - w 9 mm - L 810 mm - sachet 100 pcs - black
Cable tie Colring - w 12.6 mm - L 1030 mm - sachet 100 pcs - black
Cable tie Colring - w 7.6 mm - L 360 mm - sachet 100 pcs - black
Cable tie Colring - w 2.4 mm - L 95 mm - blister 100 pcs - colourless
Cable tie Colring - w 2.4 mm - L 140 mm - blister 100 pcs - colourless
Cable tie Colring - w 2.4 mm - L 180 mm - blister 100 pcs - colourless
Cable tie Colring - w 3.5 mm - L 140 mm - blister 100 pcs - colourless
Cable tie Colring - w 3.5 mm - L 180 mm - blister 100 pcs - colourless
Cable tie Colring - w 3.5 mm - L 280 mm - blister 100 pcs - colourless
Cable tie Colring - w 3.5 mm - L 360 mm - blister 100 pcs - colourless
Cable tie Colring - w 4.6 mm - L 180 mm - blister 100 pcs - colourless
Cable tie Colring - w 4.6 mm - L 280 mm - blister 100 pcs - colourless
Cable tie Colring - w 4.6 mm - L 360 mm - blister 100 pcs - colourless
Cable tie Colring - w 7.6 mm - L 550 mm - sachet 50 pcs - colourless
Cable tie Colring - w 9 mm - L 710 mm - sachet 50 pcs - colourless
Cable tie Colring - w 7.6 mm - L 180 mm - blister 100 pcs - colourless
Cable tie Colring - w 9 mm - L 810 mm - sachet 50 pcs - colourless
Cable tie Colring - w 7.6 mm - L 360 mm - blister 100 pcs - colourless
Cable tie Colring - w 7.6 mm - L 720 mm - blister 100 pcs - colourless