Marker-holder Memocab - for wiring - L. 18 mm - section 95 to 300 mm²
Marker holder Memocab - marking of both ends - L. 18 mm -section 0.25 to 1.5 mm²
Marker holder Memocab - marking of both ends - L. 18 mm - section 0.75 to 4 mm²
Marker holder Memocab - marking of both ends - L. 18 mm - section 4 to 16 mm²
Marker holder Memocab - marking of both ends - L. 30 mm -section 0.25 to 1.5 mm²
Marker holder Memocab - marking of both ends - L. 30 mm -section 0.75 to 4 mm²
Marker holder Memocab - for cables - marking length 20 mm (8 markers)
Marker holder Memocab - for all devices - marking length 17.5 mm (7 markers)
Marker Memocab - for wiring - conventional symbol : ''/''
Marker Memocab - for wiring - conventional symbol : ''.''
Marker Memocab - for wiring - conventional symbol : ''+''
Marker Memocab - for wiring - conventional symbol : ''-''
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''~''
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''=''
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : earth
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''A''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''B''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''C''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''D''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''E''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''F''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''G''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''H''
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''I''