-
Built as safety transformer
-
Built as safety transformer
-
Primary voltage 1
-
Primary voltage 1
-
Primary voltage 1
-
Primary voltage 1
-
Type of accessory/spare part
-
Built as isolating transformer
-
Built as isolating transformer
-
Primary voltage 2
-
Primary voltage 2
-
Primary voltage 2
-
Built as energy saving transformer
-
Primary voltage 3
-
Primary voltage 3
-
Built as energy saving transformer
-
Primary voltage 4
-
Primary voltage 5
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Primary voltage 6
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary voltage 2
-
Modular version
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Wiring system
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Terminal marking indication
-
Connection type
-
Connection type
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 40 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 63 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 100 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 160 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 220 VA
Safety transformer - 230-400 V / 24-48 V 400 VA - 4 + 16 mm²
Safety transformer - 230-400 V / 24-48 V - 630 VA - 4 + 16 mm²
Safety transformer - 230-400 V / 24-48 V - 1000 VA - 4 + 16 mm²
Safety transformer 230 V / 12 V - 63 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 100 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 160 VA - 2 x 4 mm²
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
Safety transformer - 230-400 V / 24-48 V - 63 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V - 100 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V - 160 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V 250 VA - 2 x 4 mm²
Control transformer and signal mono screw terminals - prim 230-400 V/sec 24 V - 630
Control transformer and signal mono screw terminals - prim 230-400 V/sec 24 V - 1000
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 4
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 6
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 2
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 4
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 6