Stabilised mono switching power supply - 20-60 W - output 24 V= - 20 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 40 W
Stabilized switching power supply mono/bi-switching - 120-480 W - output 48 V= - 120 W
Stabilised mono/bi switching power supply - 120-480 W - output 48 V= - 240 W
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 450 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 40 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 63 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 100 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 40 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 63 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 100 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 160 VA
Safety transformer - 230-400 V / 24-48 V - 1000 VA - 4 + 16 mm²
Safety transformer 230 V / 12 V - 63 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 100 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 160 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 630 VA - 4 + 16 mm²
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 40 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 63 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 100 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 160 VA
Safety transformer - 230-400 V / 24-48 V 250 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V 400 VA - 4 + 16 mm²