-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Material
-
Nominal thread size inch/gas pipe thread
-
Material
-
Material quality
-
Surface protection
-
Model
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Pitch thread
-
Pitch thread
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
Thread type
-
Explosion-tested version
-
With strain relief
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
With locknut
-
Snapping in opening
-
Multi seal area
-
Shock resistant
-
Flat cable coupling
-
Type of sealing
-
Separable screw gland
-
For armoured cable
-
EMC-version
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
Cable gland plastic IP68 PG21 RAL 9011
Cable gland plastic IP68 PG29 RAL 9011
Cable gland plastic IP68 PG36 RAL 9011
Cable gland plastic IP68 PG42 RAL 9011
Cable gland plastic IP68 PG48 RAL 9011
Cable gland plastic IP68 ISO12 RAL 7035
Cable gland plastic IP68 ISO16 RAL 7035
Cable gland plastic IP68 ISO20 RAL 7035
Cable gland plastic IP68 ISO25 RAL 7035
Cable gland plastic IP68 ISO32 RAL 7035
Cable gland plastic IP68 ISO40 RAL 7035
Cable gland plastic IP68 ISO50 RAL 7035
Cable gland plastic IP68 ISO63 RAL 7035
Cable gland plastic IP68 PG7 RAL 7035
Cable gland plastic IP68 PG9 RAL 7035
Cable gland plastic IP68 PG11 RAL 7035
Cable gland plastic IP68 PG13 RAL 7035
Cable gland plastic IP68 PG16 RAL 7035
Cable gland plastic IP68 PG21 RAL 7035
Cable gland plastic IP68 PG29 RAL 7035
Cable gland plastic IP68 PG36 RAL 7035
Cable gland plastic IP68 PG42 RAL 7035
Cable gland plastic IP68 PG48 RAL 7035