-
Type of covering
-
Material
-
Material
-
Number of DIN-rails
-
Perforated
-
Perforated
-
Number of modular spacings per DIN-rail
-
Surface protection
-
Surface protection
-
Model
-
With N-PE clamp
-
Model
-
Surface protection
-
With cover
-
With mounting plate
-
Pre-stamping
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Halogen free
Lina 12.5 perforated plate for industrial cabinets Atlantic, Atlantic stainless steel, Marina 1000x1200 or 1200x1000mm
Plain plate - for industrial cabinets Marina. 300 x w. 220 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 400x300 or 300x400 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 600x1000 or 1000x600 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 500 x w. 400 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 600x400 or 400x600 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 600 x w. 600 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 700 x w. 500 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x600 or 600x800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 800 x w. 800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x1000 or 1000x800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1200 x w. 800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 1000x1200 or 1200x1000 mm
Plain plate - for industrial cabinets Atlantic and Atlantic stainless steel h. 1400 x w. 800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 300 x w. 300 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 400 x w. 400 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 500 x w. 500 mm
Lina 12.5 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1400 x w. 800 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1200 x w. 800 mm