-
Cover model
-
Type of covering
-
Version as glazed door
-
Housing material
-
Housing material
-
Housing material
-
Material
-
Material
-
Version as door for disconnecting switch interlocking
-
Type of door
-
Type of door
-
Material quality
-
Transparent cover/door
-
Transparent cover/door
-
With lock
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Degree of protection (NEMA)
-
With mounting plate
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
Number of openings for flange plates
-
Number of openings for flange plates
-
Number of openings for flange plates
-
Number of doors
-
Extension possible
-
Circuit integrity
-
Circuit integrity
-
With glazed door
-
With ventilation door
-
With rear door
-
Number of locks
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Suitable for lightning protection
-
Suitable for outdoor set-up
-
Pitched roof
-
Protection class
-
Protection class
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
RAL-number
Atlantic steel cabinet 400x300x160mm - IP66 IK10
Atlantic metal cabinet - vertical version - 500 x 400 x 160 mm - 1 door
Atlantic steel cabinet 300x400x200mm - IP66 IK10
Atlantic steel cabinet 500x400x200mm - IP66 IK10
Atlantic stainless steel 304L cabinet 300x200x160mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 400x300x200mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 500x400x200mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 600x400x200mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 600x400x250mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 700x500x250mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 800x600x300mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 1000x800x300mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 1200x800x300mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 1400x800x400mm - IP66 IK10 - 1 door
Marina 300x220x160mm - IP66 IK10
Marina 400x300x206mm - IP66 IK10
Marina 500x400x206mm - IP66 IK10
Marina 610x400x257mm - IP66 IK10
Marina 720x510x250mm - IP66 IK10
Marina 820x610x300mm - IP66 IK10
Marina 1020x810x300mm - IP66 IK10
Marina 1220x810x300mm - IP66 IK10
Marina 400x300x206mm - IP66 IK10 - glass door
Marina 500x400x206mm - IP66 IK10 - glass door