-
Type of accessory/spare part
-
Rated current In
-
Inlying hinge
-
Rated current In
-
Nominal voltage
-
Material cable tie
-
Number of fans
-
Lamp power
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Transparent
-
Outlying hinge
-
Suitable for enclosure building depth
-
Nominal current
-
Imprint/indication
-
Width cable tie
-
Rated voltage
-
Suitable for enclosure building depth
-
Transparent
-
Material
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Max. opening angle
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Material
-
Material
-
Spray can
-
Spray can
-
Number of control elements
-
Tensioning strength
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Nominal cross section conductor
-
Clamping range
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for sheet-metal screw
-
Material quality
-
Operating voltage AC 60 Hz
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Hinge adjustable
-
Screwing system
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Material quality
-
Suitable for 19 inch rack mounting
-
Screwing system
-
Material quality
-
Screwing system
-
Material tool
-
Operating voltage AC 60 Hz
-
Conductor category
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Hole diameter
-
Dismantling possible
-
Operating voltage DC
-
Number of poles
-
Method of operation
-
Property
-
Shape of conductor
-
Suitable for plate thickness
-
With fan
-
Length
-
With fan
-
Adjustable setting value for relative air humidity
-
Adjustable setting value for relative air humidity
-
Length
-
Type of electric connection
-
Length
-
Braided
-
Length
-
Model
-
Model
-
Surface protection
-
With room temperature controller
-
With grounding connection
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Temperature setting range
-
Model
-
With room temperature controller
-
Model
-
Model
-
Built as slide-in ventilator
-
With light sensor
-
With spring
-
Model
-
Model
-
Model
-
Mounting method
-
Thread moulding
-
Continuous heating power at 10 °C
-
Rated power
-
Pitch thread
-
Degree of protection (NEMA)
-
Continuous heating power at 10 °C
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Mounting method
-
Air circulator
-
Rated power
-
Mounting method
-
Roof ventilator
-
With digital indication
-
Hardened
-
Lamp type
-
With cover edge
-
With filter
-
Insulated
-
Volume
-
Volume
-
Volume flow, freeblowing
-
With connecting lugs
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Connection lugs drilled
-
Thread size (metric)
-
With cable lugs
-
Head form
-
Head form
-
Thread diameter
-
Thread diameter
-
Suitable for wall built-in
-
Self boring
-
Self boring
-
Colour control elements
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Housing colour
-
Conductor material
-
EMC-version
-
Type of switch function
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Connection type
-
With socket outlet
-
Illumination
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm
Sectioned uprights (2) Lina 25 - for cabinets height 400 mm - L. 337 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1000 mm - L. 937 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm
Upright to be cut Lina 25 - for cabinets - L. 3 m
Depth adjustment kit (4 lugs) - for Marina cabinets depth from 200 mm
Twin kit - for Marina cabinets from height 500 mm
Assembly and lifting enclosure kit - for Marina enclosures
Kit for mounting Cabstop plate on flat surface - IP55 maintained
Support lug - for cabinets - for protection copper bar
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 250 mm
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 300 mm
Slides (4) - for Atlantic cabinets depth 400 mm - for depth adjustment
Lifting brackets M14 - for Marina enclosures - max. load 500 kg
Screw caps - for isolation of screw head 4.8 mm inside the trunking
Fixobar - for rails EN 60715 - for M4 screw
Fixobar - for rails EN 60715 - for M5 screw
Fixobar - for rails EN 60715 - for M6 screw
Fixing equipment - on rails EN 60715 - for M4 screw
Fixing equipment - on rails EN 60715 - for M5 screw
Stirrup - for fixing equipment on C profile rail - for M6 screw
Cutting rail C-profile - L. 2 m
Supports (2) - for 45° rail slope - with 4 M6 screws, nuts, washers