-
Cover model
-
Suitable for roof planking
-
Type of handle
-
Type of accessory/spare part
-
Number of fans
-
Type of handle
-
Type of handle
-
Suitable as side panel
-
Rated current In
-
Inlying hinge
-
Suitable for roof planking
-
Rated current In
-
Nominal voltage
-
Material cable tie
-
Lamp power
-
Type of covering
-
Type of covering
-
Version as glazed door
-
Type of covering
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Type of covering
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Transparent
-
Suitable as rear panel
-
Outlying hinge
-
Type of DIN-rail adapter
-
Version as glazed door
-
Nominal current
-
Imprint/indication
-
Width cable tie
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Rated voltage
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Transparent
-
Material
-
Housing material
-
Material
-
Material
-
Version as door for disconnecting switch interlocking
-
Housing material
-
Padlock locking
-
Suitable for enclosure building width
-
Housing material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Padlock locking
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Max. opening angle
-
Operating voltage AC 50 Hz
-
Modular spacing
-
Modular spacing
-
Material
-
Material
-
Spray can
-
Spray can
-
Number of control elements
-
Tensioning strength
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Nominal cross section conductor
-
Clamping range
-
Type of door
-
Number of DIN-rails
-
Number of DIN-rails
-
Espagnolette locking (3-point locking)
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Operating voltage AC 60 Hz
-
Number of DIN-rails
-
Punch shape
-
Material quality
-
Espagnolette locking (3-point locking)
-
Suitable for enclosure building height
-
Type of door
-
Suitable for sheet-metal screw
-
Punch shape
-
Operating voltage AC 60 Hz
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Hinge adjustable
-
Screwing system
-
Operating voltage AC 60 Hz
-
Number of DIN-rails
-
Number of DIN-rails
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Material quality
-
Screwing system
-
Material quality
-
Screwing system
-
Material tool
-
Conductor category
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Hole diameter
-
Dismantling possible
-
Transparent cover/door
-
Perforated
-
Number of modular spacings per DIN-rail
-
Perforated
-
Transparent cover/door
-
Type of closure
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Operating voltage DC
-
Type of closure
-
Type of closure
-
Type of closure
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Number of poles
-
Method of operation
-
Property
-
Type of closure
-
Shape of conductor
-
With lock
-
For max. number of fans
-
Suitable for plate thickness
-
With fan
-
For max. number of fans
-
Length
-
With lock
-
Length
-
With fan
-
Adjustable setting value for relative air humidity
-
Adjustable setting value for relative air humidity
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Braided
-
Length
-
Surface protection
-
With N-PE clamp
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Surface protection
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
With room temperature controller
-
Model
-
With grounding connection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Temperature setting range
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
With room temperature controller
-
Model
-
Model
-
Model
-
With light sensor
-
Surface protection
-
With spring
-
Model
-
Model
-
Model
-
Mounting method
-
With cover
-
Mounting method
-
Mounting method
-
Air circulator
-
Thread moulding
-
Degree of protection (NEMA)
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Pitch thread
-
Degree of protection (NEMA)
-
Continuous heating power at 10 °C
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Air circulator
-
Rated power
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Roof ventilator
-
Suitable for aeration/de-aeration
-
With built-in filter
-
Roof ventilator
-
With built-in filter
-
Suitable for cable patch
-
With filter
-
With digital indication
-
Hardened
-
With filter
-
Lamp type
-
With cover edge
-
Insulated
-
Inner depth
-
Inner depth
-
With de-aeration
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Inner depth
-
Inner depth
-
Volume
-
Volume
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With connecting lugs
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Thread size (metric)
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Type of fastening
-
Thread size (metric)
-
Material plate thickness cabinet
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Connection lugs drilled
-
Thread size (metric)
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
With cable lugs
-
Material plate thickness door/cover
-
Head form
-
Head form
-
Thread diameter
-
Thread diameter
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
Number of openings for flange plates
-
Number of openings for flange plates
-
With cable entry
-
Number of openings for flange plates
-
Number of doors
-
RAL-number (similar)
-
Extension possible
-
Circuit integrity
-
Circuit integrity
-
With glazed door
-
Self boring
-
Self boring
-
Colour control elements
-
Pre-stamping
-
With ventilation door
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
With rear door
-
Housing colour
-
Number of locks
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Suitable for lightning protection
-
Suitable for outdoor set-up
-
Suitable for outdoor set-up
-
Pitched roof
-
Conductor material
-
Protection class
-
Protection class
-
EMC-version
-
Type of switch function
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
With socket outlet
-
Illumination
Plain plate - for cabinets height 1200 x width 600 mm
Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm
19" 42 U Altis cabinet - set of uprights (x2) 42 U
Kit handle 2433 A+ROD H 600 for Atlantic cabinet
Kit handle 2433 A+ROD H 700 for Atlantic cabinet
Kit handle 2433 A+ROD H 800 for Atlantic cabinet
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1400x800x400 mm
Atlantic metal cabinet - square version with glass door and external dimensions 600x600x250 mm
Modular chassis to compose - Modular metal faceplate height 150 width 500 with rail
Modular chassis to compose - Modular metal faceplate height 150 width 600 with rail
Modular chassis to compose - Modular metal faceplate height 150 width 800 with rail
Modular chassis to compose - Full metal faceplate height 150 width 500
Modular chassis to compose - Full metal faceplate height 150 width 600
Modular chassis to compose - Full metal faceplate height 150 width 800
Modular chassis to compose - Modular metal faceplate height 200 width 500 with rail
Modular chassis to compose - Modular metal faceplate height 200 width 600 with rail
Modular chassis to compose - Modular metal faceplate height 200 width 800 with rail
Modular chassis to compose - Full metal faceplate height 200 width 500
Modular chassis to compose - Full metal faceplate height 200 width 600
Modular chassis to compose - Full metal faceplate height 200 width 800