Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E
Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - rubber
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E
Mobile socket Hypra - IP44 - 380/415 V~ - 32 A - 3P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V - 32A - 3P+N+E - rubber
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+N+E
Mobile socket Hypra - IP44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - rubber
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Mobile socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 2P+E
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+E
Cam switch - changeover switch with off - PR 12 - 4P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 2P - 20 A - box 96x120 mm