Pop up 2x3 modules to be equipped - matt aluminium finish
Pop up 3 modules to be equipped - brushed brass finish
Desktop unit 16 modules to be equipped.
Desktop unit 12 modules to be equipped.
Incara Pop up Inox equipped with 1 socket BS, 1 USB charger C 30W PD and 2m cord with BS1363 plug
Pop up 3 modules to be equipped - brushed stainless steel finish
Desktop unit 8 modules to be equipped.
Pop up 2x4 modules to be equipped - brushed stainless steel finish
Pop up 2x3 modules to be equipped - brushed stainless steel finish
Pop up 4 modules to be equipped - brushed stainless steel finish
Pop up 2x3 modules to be equipped - brushed brass finish
Pop up 4 modules to be equipped - brushed brass finish
Pop up 2x4 modules to be equipped - brushed brass finish
Flush-mounting box for Pop up floor 2x4 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 2x3 modules, for installation in concrete floors
Installation kit for Pop up floor 3 modules
Double cable outlet edge trim for tile 8 to 15 mm thickness - stainless steel
Edge trim for tile 15 to 22 mm thickness - stainless steel
Edge trim for tile 8 to 15 mm thickness - Grey RAL 7031 - powder coated
Edge trim for tile 8 to 15 mm thickness - stainless steel
Installation kit for Pop up floor 2x4 modules
Installation kit for Pop up floor 4 modules
Installation kit for Pop up floor 2x3 modules
Incara Link'On equipped with 4 sockets BS 2 USB chargers A+C 15W 1 HDMI cord and 2,5m braided cord with plug