-
Cover model
-
Height baseboard duct
-
Height baseboard duct
-
Height baseboard duct
-
Suitable for wall duct width
-
Fastening provision
-
Application
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Transparent
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Curing process
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Material
-
Inner width
-
Material
-
Material
-
Material quality
-
Equipped with
-
Material quality
-
Material quality
-
Shape
-
Angle
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
With thread
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Mounting method
-
Material sleeve
-
Packaging
-
Decoration
-
Volume
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Net weight
-
Type of fastening
-
With screw
-
Thread size (metric)
-
With protective foil
-
Number of permanent partitions
-
With protective foil
-
Number of plug-in partitions
-
With brush
-
Drill hole diameter
-
Drill hole diameter
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Self boring
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with door or cover
Flat T junction for DLPlus mini-trunking 20x12,5mm. White
Flat T junction for DLPlus mini-trunking 32x12,5mm. White
Flat T junction for DLPlus mini-trunking 32x16mm. White
End cap for DLPlus mini-trunking 60x20mm. White
End cap for DLPlus mini-trunking 75x20mm. White
End cap for DLPlus mini-trunking 20x12,5mm. White
End cap for DLPlus mini-trunking 32x12,5mm. White
End cap for DLPlus mini-trunking 32x16mm. White
End cap for DLPlus mini-trunking 40x20mm. White
Neoprene adhesive cartridge for glue gun
Joint for insulation on the wall for DLP and DLPlus trunking or mini-trunking. Length 5m
Cover joint for DLPlus mini-trunking 20x12,5mm. White
Cover joint for DLPlus mini-trunking 32x12,5mm. White
Cover joint for DLPlus mini-trunking 32x16mm. White
Cover joint for DLPlus mini-trunking 40x20mm. White
Cover joint for DLPlus mini-trunking 60x20mm. White
Cover joint for DLPlus mini-trunking 75x20mm. White
DLP rapid wall plug for plasterboard wall
Link accessory for plug-in ceiling rose and trunking
Adaptator for mounting Mosaic frames cat.no 031611, alongside the mini-trunking thickness 12,5mm
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 12,5mm
Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 12,5mm
Adaptator for mounting Mosaic frames cat.no 031611, alongside the mini-trunking thickness 12,5mm
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 16mm