-
Cover model
-
Height baseboard duct
-
Height baseboard duct
-
Height baseboard duct
-
Nominal voltage
-
Suitable for wall duct width
-
Fastening provision
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Application
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Operating principle
-
Transparent
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Mounting direction
-
Suitable for depth of wall duct
-
Number of contacts as normally open contact
-
Curing process
-
Suitable for depth of wall duct
-
Material
-
Number of device units
-
Inner width
-
Number of contacts as normally closed contact
-
Material
-
Material
-
Type of socket outlet
-
Number of device units
-
Number of device units
-
Rated current
-
Rated current
-
Material quality
-
Equipped with
-
Material quality
-
Material quality
-
Material quality
-
Shape
-
Push button switch
-
Method of operation
-
Method of operation
-
Length
-
Angle
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Tap loss at 860 MHz
-
DAB+
-
Model
-
Model
-
With thread
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Mounting method
-
Tap loss at 2150 MHz
-
Suitable for remote power supply
-
Number of revolving contacts
-
Material sleeve
-
With mounting plate
-
Number of outlets
-
Contactless type
-
Number of rockers
-
Suitable for cable modem
-
Packaging
-
With lighting
-
Decoration
-
Device width
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Volume
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Net weight
-
Type of fastening
-
With screw
-
Thread size (metric)
-
Imprint
-
With protective foil
-
Number of permanent partitions
-
With protective foil
-
Device depth
-
Number of permanent partitions
-
Number of permanent partitions
-
Device depth
-
Number of plug-in partitions
-
With brush
-
Drill hole diameter
-
Number of poles
-
Drill hole diameter
-
With complemantary luminous signal
-
With cable fixing clip
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
With duct connector
-
RAL-number (similar)
-
Delivery on roll
-
Number of modules (module system)
-
Self boring
-
Function lighting
-
Wiring system
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with door or cover
-
Cover
-
Illumination
Surface mounting TV socket - 0-2400 MHz
Separation junction on two planes (wall and ceiling) for DLPlus mini-trunking 32x16mm. White
Flat T junction for DLPlus mini-trunking 20x12,5mm. White
Flat T junction for DLPlus mini-trunking 32x12,5mm. White
Flat T junction for DLPlus mini-trunking 32x16mm. White
End cap for DLPlus mini-trunking 60x20mm. White
End cap for DLPlus mini-trunking 75x20mm. White
End cap for DLPlus mini-trunking 20x12,5mm. White
End cap for DLPlus mini-trunking 32x12,5mm. White
End cap for DLPlus mini-trunking 32x16mm. White
End cap for DLPlus mini-trunking 40x20mm. White
Neoprene adhesive cartridge for glue gun
Joint for insulation on the wall for DLP and DLPlus trunking or mini-trunking. Length 5m
Cover joint for DLPlus mini-trunking 20x12,5mm. White
Cover joint for DLPlus mini-trunking 32x12,5mm. White
Cover joint for DLPlus mini-trunking 32x16mm. White
Cover joint for DLPlus mini-trunking 40x20mm. White
Cover joint for DLPlus mini-trunking 60x20mm. White
Cover joint for DLPlus mini-trunking 75x20mm. White
DLP rapid wall plug for plasterboard wall
DLPlus Mini-Trunking 2 compartments with a central separation partition, 20x12,5mm. White
DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 20x12,5mm. White
DLPlus Mini-Trunking 2 compartments with a central separation partition, 32x12,5mm. White
DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 32x12,5mm. White