-
Cover width
-
Number of units
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Construction type
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Number of units
-
Number of units
-
Number of units
-
Suitable for depth of wall duct
-
Transparent
-
Mounting direction
-
Suitable for duct depth
-
Cover mounting possible
-
Suitable for duct depth
-
Suitable for depth of wall duct
-
Mounting direction
-
Mounting method box
-
Material
-
Material
-
Suitable for
-
Number of units horizontal
-
Material
-
With connection space
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of covers
-
Mounting method cover
-
Mounting method cover
-
Material quality
-
Number of covers
-
Material quality
-
Width branch
-
Number of units vertical
-
Number of covers
-
Width branch
-
Width branch
-
Number of covers
-
Width branch
-
Type of device
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Cover width 1
-
Cover width 1
-
Cover width 1
-
Cover width 1
-
Covers supplied with the product
-
Mounting of cover
-
Covers supplied with the product
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Shape
-
Cover width 1
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Mounting method duct
-
Cover width 1
-
Mounting track
-
Cover width 2
-
Angle
-
Length
-
Angle
-
Angle
-
Angle
-
Angle
-
Cover width 2
-
Cover width 2
-
Cover width 2
-
Angle
-
Length
-
Length
-
Length
-
Surface protection
-
Symmetric
-
Surface protection
-
Cover width 3
-
Model
-
Model
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Model
-
With potential equalization
-
Model
-
Cover width 3
-
Strain relief possibility
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method installation unit
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Joint cover
-
Flush-mounted installation
-
With cable fixing clip
-
Construction rear wall (inner side)
-
Surface finishing
-
Construction rear wall (inner side)
-
With duct connector
-
With duct connector
-
RAL-number (similar)
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Fitted with door or cover
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
Flat junction for DLP universal trunking (for tap-off to a 80mm wide profile)
Flat junction for DLP universal trunking (for tap-off to a 105mm wide profile with a 65mm cover)
Variable internal angle for DLP universal trunking 35x80mm or 35x105mm
Variable internal angle for DLP universal trunking 50x80mm, 50x105mm 50x150mm or 50x195mm
Variable internal angle for DLP universal trunking 2 compartments 50x150mm or 50x195mm
VDI cable management accessory for internal angle
Variable internal angle for universal Aluminium trunking 50x105mm with cover width 85mm
Variable internal angle for universal Aluminium trunking 50x150mm with 2 covers width 65mm
Variable internal angle for snap-on trunking 50x80mm
Variable internal angle for snap-on trunking 50x105mm
Variable internal angle for snap-on trunking 50x130mm
Variable internal angle for snap-on trunking 50x180mm
Variable external angle for DLP universal trunking 50x105mm
Variable external angle for DLP universal trunking 50x80mm, 50x105mm or 50x195mm, DLP design 50x150mm
Variable external angle for DLP universal trunking 2 compartments 50x150mm, 50x195mm
VDI cable management accessory for internal angle
Variable external angle for universal Aluminium trunking 50x105mm with cover width 85mm
Variable external angle for universal Aluminium trunking 50x150mm with 2 covers width 65mm
Variable external angle for universal Aluminium trunking 50x195mm with 2 covers width 85mm
Variable external angle for snap-on trunking 50x80mm
Variable external angle for snap-on trunking 50x105mm
Variable external angle for snap-on trunking 50x130mm
Variable external angle for snap-on trunking 50x180mm
Left or right end cap for DLP universal trunking 50x105mm (with 85mm cover)