-
Number of units
-
Cover width
-
Cover model
-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Suitable for wall duct width
-
Cover width
-
Number of units
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Number of units
-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Cover width
-
Type of accessory/spare part
-
Suitable for wall duct width
-
Construction type
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Number of units
-
Transparent
-
Suitable for depth of wall duct
-
Mounting direction
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Suitable for depth of wall duct
-
Type of connector
-
Suitable for duct depth
-
Cover mounting possible
-
Mounting direction
-
Suitable for duct depth
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Accessory
-
Mounting method box
-
Material
-
Material
-
Suitable for
-
Number of units horizontal
-
Protective contact
-
Lockable
-
Duct installation
-
Outgoing height
-
Number of units horizontal
-
Outgoing height
-
Number of units horizontal
-
Outgoing height
-
Suitable for
-
Spare part
-
Material
-
With connection space
-
Number of units horizontal
-
Material quality
-
Number of covers
-
Mounting method cover
-
Mounting method cover
-
Material quality
-
Material quality
-
Number of covers
-
Number of units vertical
-
Number of covers
-
Width branch
-
Material quality
-
Width branch
-
Number of covers
-
Floor box/subfloor mounted
-
With dust cover
-
Outgoing width
-
Width branch
-
Width branch
-
With dust cover
-
Outgoing width
-
Outgoing width
-
Outgoing width
-
Type of device
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Cover width 1
-
Cover width 1
-
Covers supplied with the product
-
Cover width 1
-
Cover width 1
-
Covers supplied with the product
-
Mounting of cover
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Category
-
Shape
-
Cover width 1
-
Category
-
Mounting method duct
-
Cover width 1
-
Cover width 1
-
Mounting track
-
Length
-
Angle
-
Cover width 2
-
Angle
-
Angle
-
Cover width 2
-
Angle
-
Cover width 2
-
Angle
-
Cover width 2
-
Outlet direction
-
Length
-
Angle
-
Outlet direction
-
Length
-
Length
-
Length
-
Surface protection
-
Symmetric
-
Surface protection
-
Model
-
Cover width 3
-
Model
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Symmetric
-
Model
-
Model
-
Surface mounting
-
Cover width 3
-
With potential equalization
-
Model
-
Cover width 3
-
Strain relief possibility
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method installation unit
-
Bottom perforation
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
Construction type rectangular
-
Suitable for wall duct
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
With label space
-
Useful cross section
-
Device width
-
Device width
-
Device width
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Device width
-
Device width
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Device width
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of permanent partitions
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Flush-mounted installation
-
Joint cover
-
With complemantary luminous signal
-
Flush-mounted installation
-
With cable fixing clip
-
Construction rear wall (inner side)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Construction rear wall (inner side)
-
Separate strain relief
-
With duct connector
-
RAL-number (similar)
-
With duct connector
-
RAL-number (similar)
-
Mounting method shielding connection
-
Delivery on roll
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with door or cover
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
Flat junction for DLP universal trunking (for tap-off to a 105mm wide profile)
Mosaic™ - Double RJ 45 socket category 5e UTP Soluclip accessory 3 modules white
Mosaic™ - Double RJ 45 socket category 6 UTP Soluclip accessory 3 modules white
Junction box for DLP universal trunking 163x163x65mm
Junction box for DLP universal trunking 200x200x83mm
Junction box for DLP universal trunking 250x250x83mm
Socket Mosaic - 3x2P+E - instal on trunking - auto term WAGO WINSTA - std - red
Socket Mosaic -2x2P+E -instal on trunking -auto term + cable grip -tamperproof
Socket Mosaic - 3x2P+E - for instal on trunking - auto. term. WIELAND - standard
Socket Mosaic - 2x2P+E - instal on trunking - auto term WIELAND - standard - red
Socket Mosaic - 2x2P+E - instal on trunking - auto term WAGO WINSTA - std - red
Socket Mosaic - 3x2P+E - instal on trunking - auto term WIELAND - standard - red
Socket Mosaic -3x2P+E -instal on trunking -auto term + cable grip -tamperproof
Flexible extra cover, width 45mm, for snap-on trunking
Mosaic and Arteor support 3 modules for universal Aluminium trunking with cover width 65mm
Mosaic and Arteor support 3 modules for universal Aluminium trunking with cover width 85mm
Flexible extra cover, width 45mm, for Snap-on DLP trunking grey
Back box 1 gang depth 35mm for universal Aluminium trunking with cover width 85mm
Back box 2 gang depth 35mm for universal Aluminium trunking with cover width 85mm
Mosaic support 3 modules for 85mm cover
Spit end cap for DLP universal trunking
Full assembled DLP Trunking, 2 compartments, cover 65mm, 50x150mm. White
Full assembled DLP Trunking, 1 compartment, cover 65mm, 50x80mm. White
Full assembled DLP Trunking, 1 compartment, cover 85mm, 50x105mm. White