Flush-mounting frame for dry partitions U34 LED
Flush-mounting box for masonry U34 LED
Vertical Signalling plate U34 LED
Slim flush mounting frame URA ONE - for false ceiling/dry partition - white
Slim flush mounting frame URA ONE - for false ceiling/dry partition - aluminium
Sr universal remote control
Remote control device
Control interface for autotest/adressable luminaires LVS2 230 V~
Repeater LVS2 230 VA - 50/60 Hz - class II
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 200 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 350 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 3h - LED
Standard luminaires U34 LED - 1h duration with opal diffuser - 250 lm
Standard luminaires U34 LED - 1h duration with opal diffuser - 450 lm
Standard luminaires U34 LED - 3h duration with opal diffuser - 200 lm
Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 1h - LED
Emergency luminaire B65 - autotest/address maint./non maint. - 200 lm - 1h - LED
Emergency luminaire B65 - autotest/address maint./non maint. - 350 lm - 1h - LED
Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 3h - LED
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 450 lm
Emergency luminaire URA ONE - standard Non maintained - 1h - 70 lm - LED
Emergency luminaire URA ONE - standard Non maintained - 1h - 100 lm - LED