-
Type of connector connection 1
-
Connection type connection 1
-
Number of RJ45 sockets
-
Number of socket outlets
-
Type of door
-
Number of satellite-/TV-connections
-
Type of connector connection 2
-
Fire retardant version
-
Category
-
Fire retardant version
-
Category
-
Category
-
Type of connector connection 2
-
Number of patch cords
-
Category
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Connection type connection 2
-
Length
-
Number of outgoing connections
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
With grounding connection
-
Anti-kink sleeve
-
Locking lever
-
Suitable for multiplexing
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
With designated space for ISP equipments
-
Line reception/connection
-
Cable type
-
Cable type
-
Cable type
-
Cable type
-
Cable type
-
With integrated power supply
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
Cable construction
-
Standby power consumption/24 h
-
AWG-size
-
AWG-size
-
AWG-size
-
AWG-size
-
With Wi-Fi signal repeater
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
NVP value
-
NVP value
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
Patch cord RJ45 category 6 SF/UTP PVC blue 1m
Patch cord RJ45 category 6 SF/UTP PVC blue 2m
Patch cord RJ45 category 6 SF/UTP PVC blue 3m
Patch cord RJ45 category 6 SF/UTP PVC blue 5m
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 15 m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 20 m
Patch cord RJ45 category 6 F/UTP PVC blue 1m
Patch cord RJ45 category 6 F/UTP PVC blue 2m
Patch cord RJ45 category 6 F/UTP PVC blue 3m
Patch cord RJ45 category 6 F/UTP PVC blue 5m
Patch cord RJ45 category 6 U/UTP PVC blue 1m
Patch cord RJ45 category 6 U/UTP PVC blue 2m
Telephone splitter patch cord 2 RJ 45 - home network - 0.3 m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 8 m