-
Construction type
-
Type of accessory/spare part
-
Input voltage
-
Construction type
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Primary frequency
-
Accessory
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
Suitable for network-management
-
USV- technology
-
USV- technology
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
SNMP
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Sound level
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Halogen free
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
Rack support bracket kit - for conventional UPS
External manual bypass - for Daker DK 1000-2000-3000
Additional charger - 1000 Wfor Daker DK 4500/6000/10000
Volt-free contact card - for conventional UPS
Additional battery cabinet - 3 x 6x12 Ah - for Keor S 3000
Additional battery cabinet - 6 x 6x12 Ah - for Keor S 3000
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
Additional battery cabinet - 20x12 Ah - for Keor S 6000-10000
Additional battery cabinet - 2 x 20x12 Ah - for Keor S 6000-10000
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External manual bypass - for Daker DK 4500-6000-10000
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - German/Italian Input - 8 IEC Sockets (backup + surge protected), USB
Legrand Keor SPE Tower 750VA - UPS (tower)
Legrand Keor SPE Tower 1kVA - UPS (tower)
Legrand Keor SPE Tower 1.5kVA - UPS (tower)