الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Type of connector
-
Transparent
-
Category
-
Category
-
Category
-
Category
-
Category
-
Special tool necessary
-
Special tool necessary
-
Model
-
Suitable for round cable
-
Mounting method
-
Suitable for flat cable
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
Suitable for litz wire conductor
-
AWG-range
-
AWG-range
-
AWG-range
-
Screened
-
Screened
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
LEGRAND
Linkeo C
REF. 632907
Linkeo C - Set of 24 RJ45 connectors category 6 STP Keystone
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Linkeo C
REF. 632906
Linkeo C - Set of 24 RJ45 connectors category 6A UTP Keystone
You can only compare 4 products, you must remove 1 to add this one