-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Type of connector
-
Type of connector
-
Imprint/indication
-
Transparent
-
Type of connector
-
Duct installation
-
Duct installation
-
With label area
-
Material
-
Scannable symbol/barrier free
-
With dust cover
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
With dust cover
-
Material quality
-
Utilization
-
Category
-
Category
-
Category
-
Suitable for touch sensor connector for bus system
-
Category
-
Outlet direction
-
With terminal resistor
-
Special tool necessary
-
Outlet direction
-
Outlet direction
-
Surface mounting
-
Surface mounting
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Suitable for round cable
-
Model
-
Suitable for round cable
-
Model
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
With label space
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Compatible with third-party covers
-
Surface finishing
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Shielded housing
-
Screened
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
Arteor™ - RJ45 socket - category 6 UTP - 2 round modules - - Magnesium
Arteor™ - RJ45 feedthrough socket - Category 5e UTP - Rear pluggable - 2 modules - Magnesium
Arteor™ - RJ45 feedthrough socket - Category 6 UTP - Rear pluggable - 2 modules - Magnesium
Arteor™ - RJ45 feedthrough socket - Category 5e FTP - Rear pluggable - 2 modules - Magnesium
Arteor™ - RJ45 feedthrough socket - Category 6 FTP - Rear pluggable - 2 modules - Magnesium
Arteor™ - RJ45 socket with retractable cord 0.9m category 6 UTP 4 modules Magnesium
Arteor™ - RJ45 socket - category 6A STP + controlled access -2 modules - Magnesium with red shutter
Arteor™ - RJ45 socket - category 6A STP - 1 module - Magnesium with orange shutter
Arteor™ - RJ45 socket - category 6A STP - 1 module - Magnesium with green shutter
Arteor™ - RJ45 socket controlled access category 6 UTP 2 modules - Magnesium with red shutter
Arteor™ - RJ45 socket category 6 UTP 1 module - Magnesium with orange shutter
Arteor™ - RJ45 socket category 6 UTP 1 module - Magnesium with green shutter
Arteor™ - RJ45 socket - category 6A UTP + controlled access - 2 modules - Magnesium with red shutter
Data socket Synergy - RJ 45 Cat.6 - twin - white
Data socket Synergy - RJ 45 Cat.6 - single - metalclad
Data socket Grid modules Synergy - RJ 45 - Cat.6 - 8 contacts - white
Data socket Grid modules Synergy - RJ 45 - Cat.6 - 8 contacts - anthracite
Arteor™ - RJ45 socket - category 6A UTP - 1 module - White
Arteor™ - RJ45 socket - category 6A UTP - 1 module - White with orange shutter
Arteor™ - RJ45 socket - category 6A UTP - 1 module - White with green shutter
Arteor™ - RJ45 socket - category 6A UTP - 1 module - Magnesium
Arteor™ - RJ45 socket - category 6A UTP - 1 module - Magnesium with orange shutter
Arteor™ - RJ45 socket - category 6A UTP - 1 module - Magnesium with green shutter
Sinergy Sleek Data socket RJ45 category 6 Brushed Stainless steel