-
Mounting level
-
Mounting level
-
Type of profile rail
-
Material
-
Type of ventilation
-
Type of ventilation
-
Model
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
Modular spacing
-
With roof plate
-
With earthing
-
With front door
-
Surface finishing
-
With sidewall
-
Number of doors
-
Number of doors
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Demountable
-
Demountable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Fitted with door or cover
Vertical wallmounting cabinet 19 inches 3U + 1U
Wall-mounting cabinet 19 inches 6U 600mm width 450mm depth
Wall-mounting cabinet 19 inches 9U 600mm width 450mm depth
Wall-mounting cabinet 19 inches 12U 600mm width 450mm depth
Wall-mounting cabinet 19 inches 15U 600mm width 450mm depth
Wall-mounting cabinet 19 inches 18U 600mm width 450mm depth
Wall-mounting cabinet 19 inches 21U 600mm width 450mm depth
Wall-mounting cabinet 19 inches 6U 600mm width 600mm depth
Wall-mounting cabinet 19 inches 9U 600mm width 600mm depth
Wall-mounting cabinet 19 inches 12U 600mm width 600mm depth
Wall-mounting cabinet 19 inches 9U 600mm width 600mm depth - delivered flatpack
Wall-mounting cabinet 19 inches 12U 600mm width 600mm depth - delivered flatpack
Wall-mounting cabinet 19 inches 15U 600mm width 600mm depth - delivered flatpack
Wall-mounting cabinet 19 inches 18U 600mm width 600mm depth - delivered flatpack
Wall-mounting cabinet 19 inches 21U 600mm width 600mm depth - delivered flatpack