-
Mounting level
-
Mounting level
-
Suitable for roof planking
-
Suitable as side panel
-
Construction type
-
Number of fans
-
Number of fans
-
Type of accessory/spare part
-
Number of fans
-
Type of accessory/spare part
-
Rated current In
-
Suitable for number of couplings/adapters
-
Number of fans
-
Lamp power
-
Rated current In
-
Number of fans
-
Type of profile rail
-
Type of profile rail
-
Suitable for enclosure building depth
-
Type of profile rail
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Version as glazed door
-
Suitable as rear panel
-
Version as glazed door
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Rated voltage AC 60 Hz
-
Rated voltage
-
Suitable for number of module inserts
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Material
-
Suitable for 19 inch mounting
-
Material
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Modular spacing
-
Material
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Material
-
With number of couplings/adapters
-
Suitable for enclosure building width
-
Type of ventilation
-
Type of ventilation
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Type of ventilation
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Rated voltage AC 50 Hz
-
Material quality
-
With front plate
-
Fibre type
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Operating voltage DC
-
Shape
-
With lock
-
With lock
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
With pigtails
-
Length
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Round head
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Temperature setting range
-
Surface protection
-
Model
-
Model
-
Model
-
With light sensor
-
Temperature setting range
-
Model
-
Load bearing capacity
-
Model
-
Built as slide-in ventilator
-
Model
-
Load bearing capacity
-
Modular spacing
-
Degree of protection (NEMA)
-
Mounting method
-
Air circulator
-
Mounting method
-
Rated power
-
Rated power
-
Rated power
-
Modular spacing
-
With housing
-
Rated power
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
With protective cover
-
With filter
-
Suitable for cable patch
-
Number of connector holes
-
With digital indication
-
Suitable for cable patch
-
Lamp type
-
With filter
-
With roof plate
-
With roof plate
-
With earthing
-
With de-aeration
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With front door
-
With front door
-
Material front door
-
Material front door
-
For internal separation form 2a
-
Material front door
-
Front door locking system
-
Front door locking system
-
Front door locking system
-
Front door locking system
-
For internal separation form 2b
-
Noise emission
-
Noise emission
-
For internal separation form 3a
-
Material rear door
-
Suitable for wall built-in
-
For internal separation form 3b
-
Surface finishing
-
Rear door locking system
-
Surface finishing
-
Rear door locking system
-
Rear door locking system
-
Surface finishing
-
For internal separation form 4a
-
Surface finishing
-
For internal separation form 4b
-
With sidewall
-
Number of doors
-
Number of doors
-
With sidewall
-
With cable entry
-
Number of doors
-
RAL-number (similar)
-
With cable entry
-
With base
-
With glazed door
-
With glazed door
-
With vertical cable management
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Pre-stamping
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
With rear door
-
With rear door
-
Demountable
-
Suitable for outdoor set-up
-
Demountable
-
EMC-version
-
EMC-version
-
Type of switch function
-
Type of switch function
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Cold aisle containment
-
Type of cabinet
-
Type of cabinet
-
Front door
-
Back door
-
Lock type
-
Lock type
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Prewired
-
Prewired
-
With socket outlet
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Fitted with door or cover
-
Fitted with door or cover
-
Cable support
Wall mounting enclosure 9U 600 x 625 x 476mm with glass door LCS3
Wall mounting enclosure 12U 600 x 525 x 609mm with glass door LCS3
Wall mounting enclosure 12U 600 x 625 x 609mm with glass door LCS3
Wall mounting enclosure 15U 600 x 525 x 742mm with glass door LCS3
Wall mounting enclosure 15U 600 x 625 x 742mm with glass door LCS3
Wall mounting enclosure 21U 600 x 625 x 1009mm with glass door LCS3
Fan module with 4 fans and analog thermostat 2P+E british standard plug
Fan module with 6 fans and analog thermostat 2P+E british standard plug
Glass door for wall-mounting enclosures LCS³ - height 6U and width 600 mm
Wall mounting VDI rack - for Atlantic and Marina cabinets - 16 U
Wall mounting VDI rack - for Atlantic and Marina cabinets - 12 U
Wall mounting VDI rack - for Atlantic and Marina cabinets - 6 U
Bati-rack 19 inches 42U
Bati-rack 19 inches 42U
Linkeo plinth for cabinets width 600 mm x depth 600 mm
Linkeo plinth for cabinets width 600 mm x depth 800 mm or width 800 mm x depth 600 mm
Linkeo plinth for cabinets width 800 mm x depth 800 mm
Linkeo plinth for cabinets width 800 mm x depth 1000 mm
Linkeo plinth for cabinets width 600 mm x depth 1000 mm
Fan 230V for enclosures
Linkeo fan kit with 2 fans and thermostat
Linkeo fan kit with 4 fans and thermostat
Fan Kit for wall-mounting cabinet
LED lighting kit 1U for 19 inches enclosures