-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
Classia cover plate 1 module centered - siena soft
Classia cover plate 1 module centered - blue metal
Classia cover plate 1 module cen. terra soft
Classia cover plate 1 module centered - white gold
Classia cover plate 1 module centred - white chrome
Classia cover plate 1 module cen.tered - black nickel
Classia cover plate 1 module centered - black gold
Classia cover plate 3 modules - siena soft
Classia cover plate 3 modules - terra soft
Classia cover plate 3 modules - titanium metal
Classia cover plate 3 modules - white gold
Classia cover plate 3 modules - white chrome
Classia cover plate 3 modules - white satin
Classia cover plate 4 modules - black gold
Classia cover plate 4 modules - black satin
Classia cover plate 4 modules - black nickel
Classia cover plate 4 modules - cream satin
Classia cover plate 4 modules - ice satin
Classia cover plate 4 modules - blu metal
Classia cover plate 4 modules - siena soft
Classia cover plate 4 modules - terra soft
Classia cover plate 4 modules - titanium metal
Classia cover plate 4 modules - white gold
Classia cover plate 4 modules - white chrome