-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Assembly arrangement
-
Assembly arrangement
-
Number of phases
-
Assembly arrangement
-
Nominal voltage
-
Number of contacts as change-over contact
-
Transformer integrated
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Function
-
Nominal voltage
-
Number of buses/couplings
-
Number of units
-
Number of units
-
Assembly arrangement
-
For venetian blinds
-
Transparent
-
Imprint/indication
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Imprint/indication
-
Type of connector
-
Nominal current
-
Number of contacts as normally open contact
-
Loudness
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
With integrated voltage decreasing resistor
-
Type of connector
-
Mounting direction
-
Suitable for built-in mounting
-
Measuring range
-
Sensor type
-
Operation
-
Power consumption
-
Imprint/indication
-
Power consumption
-
Clamps
-
Nominal current
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
For roller blinds
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Lockable
-
Number of units horizontal
-
Protective contact
-
Support ring
-
Duct installation
-
Material
-
Protective contact
-
Rated current
-
With light source
-
Housing material
-
Material
-
Number of contacts as normally closed contact
-
Type of current
-
Type of socket outlet
-
Suitable for wall mounting
-
With nail
-
Wireless
-
Suitable for number of light sources
-
Rated current
-
Type of socket outlet
-
With DALI interface
-
Protective contact
-
Number of contacts as normally closed contact
-
Suitable for labelling type
-
Monitoring equipment
-
Rated current
-
Type of current
-
Cable strain relief
-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
Suitable for wall mounting
-
For awnings
-
Material quality
-
Utilization
-
Number of units vertical
-
Utilization
-
Rated fault current
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
Utilization
-
With dust cover
-
Utilization
-
Utilization
-
Operating voltage
-
Utilization
-
Utilization
-
Utilization
-
Material quality
-
With integrated diode
-
Voltage type for actuating
-
Mounting method of the module inserts
-
Colour of light
-
Colour rendering index CRI
-
Suitable for suspended mounting
-
With connection cable
-
Housing material quality
-
Constant light control
-
With receiver
-
Utilization
-
Utilization
-
Light sharing
-
Utilization
-
Type of indicator
-
Utilization
-
Light sharing
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Suitable for touch sensor connector for bus system
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Push button switch
-
Method of operation
-
Category
-
Category
-
Category
-
Output voltage
-
Light outlet
-
Method of operation
-
Method of operation
-
Category
-
HVAC-control
-
Voltage reversible
-
Method of operation
-
Method of operation
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Output voltage
-
With remote switch connection
-
With pictogram
-
Method of operation
-
Output voltage
-
Number of modules vertical (module system)
-
Outlet direction
-
Max. output current
-
Dimming phase cut-on
-
Number of active contacts (square)
-
With terminal resistor
-
With flashlight
-
Suitable for light line configuration
-
Nominal voltage low value
-
Length
-
Length
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 50 Hz
-
With bus/coupling
-
Forced switch on
-
Rated voltage Ue at AC 50 Hz
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
With mounting grid
-
Monitoring window/light outlet
-
Model
-
Model
-
Surface protection
-
Surface mounting
-
Model
-
DAB+
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Tap loss at 860 MHz
-
Dimming phase cut-off
-
Model
-
Model
-
Dimming 1-10 V
-
Model
-
With fixed symbol/imprint
-
Surface protection
-
Tap loss at 860 MHz
-
With light sensor
-
Model
-
Forced switch off
-
Nominal voltage high value
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Tap loss at 860 MHz
-
Connection system
-
With light sensor
-
Model
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Mounting method
-
Number of ports USB-A
-
Imprintable label
-
Mounting method
-
Suitable for remote power supply
-
Number of ports USB-A
-
Number of ports USB-A
-
Tap loss at 2150 MHz
-
Mounting method
-
Mounting method
-
With exchangeable symbol
-
Dimming DALI
-
With movement sensor
-
Animal zone
-
Rated output
-
Control characteristic
-
Mounting method
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
Electricity consumption
-
Electricity consumption
-
Number of revolving contacts
-
Serial dimmer
-
Mounting method
-
Suitable for continuous circuit
-
Nominal operation time
-
Recognition distance
-
Tap loss at 2150 MHz
-
Width in number of modular spacings
-
Tap loss at 2150 MHz
-
With electrical locking
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
With imprint
-
Number of ports USB-C
-
With mounting plate
-
Lamp holder
-
Contactless type
-
Light distributor
-
Number of outlets
-
Lamp holder
-
With screws
-
Application as button
-
Dimming DSI
-
Number of outlets
-
Built-in battery
-
Creep-under protection
-
Suitable for surface mounting
-
Suitable for heating
-
Electricity consumption
-
Number of ports USB-C
-
Number of outlets
-
Suitable for surface mounting
-
Electricity consumption
-
With mechanical locking
-
Suitable for wall duct
-
Suitable for cable modem
-
Lamp type
-
Substation input
-
Lamp type
-
Number of rockers
-
Mechanical controllable
-
Type of control gear
-
Suitable for mounting in round junction box 60 mm
-
Background monitoring
-
Temperature
-
Number of heater outputs
-
Dimming Touch and Dim
-
Type of control gear
-
Suitable for mounting in round junction box 60 mm
-
Dimming Touch and Dim
-
Lamp type
-
Suitable for built-in installation
-
With lighting
-
Surface protection housing
-
Through loss at 860 MHz
-
Electronic controllable
-
With control gear
-
Type of tone
-
Suitable for cooling
-
Dimming with push-button
-
Light value memory
-
With lighting
-
Through loss at 860 MHz
-
Power supply system
-
Dimming with push-button
-
Surface protection housing
-
Networkable
-
Through loss at 860 MHz
-
Centre plate
-
Device width
-
Device width
-
With label space
-
Device width
-
Through loss at 2150 MHz
-
With label space
-
Colour light source
-
Dimming manufacturer's proprietary system
-
Exchangeable control gear
-
Device width
-
Colour light source
-
Number of cooler outputs
-
Applicable with button
-
Device width
-
Device width
-
Battery quality
-
Colour light source
-
Scan angle
-
Colour light source
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Device height
-
With strain relief
-
TV frequency band
-
Imprint
-
Device height
-
Material cover
-
Type of fastening
-
Dimming 0-10 V
-
Type of fastening
-
Connection
-
Differential value
-
Applicable with movement sensor
-
Built-in transformer
-
Optimum mounting height
-
Device height
-
Built-in transformer
-
Optimum mounting height
-
Number of socket outlets switchable
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Adjustable differential
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Max. transmission range
-
Radio frequency band
-
Bridging switch
-
Temperature readable
-
Applicable with time switch/timer
-
Wire stock
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Number of poles
-
SAT frequency band
-
Dimming DMX
-
With sound indicator
-
Height/depth
-
Type of grid
-
Number of poles
-
Applicable with transmission button
-
Max. reach sideways
-
Height/depth
-
Max. reach sideways
-
Height/depth
-
Type of grid
-
With exchangeable lens/symbol
-
With complemantary luminous signal
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Sensor/feeler type
-
Applicable with infrared button
-
With complemantary luminous signal
-
Number of lighting heads
-
Max. presence range
-
Dust protection cap
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Dimming potentiometer (integrated)
-
Nominal current
-
With enhanced contact protection
-
Max. reach frontally
-
Max. reach frontally
-
Separate strain relief
-
Label space/information surface
-
Colour temperature
-
Dimming LineSwitch
-
Diameter reach on floor
-
Diameter reach on floor
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
With built-in installation box
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Connection type auxiliary circuit
-
Dimming mains voltage modulation
-
Remote operation
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
With buses/couplings
-
Supplied remote control
-
External sensor
-
Colour consistency (McAdam ellipse)
-
Fault current protection
-
Suitable for number of connectors
-
Housing colour
-
Contact type
-
Response value sensitivity adjustable
-
With tap water circuit
-
Suitable for emergency lighting
-
Max. lamp power
-
Housing colour
-
Housing colour
-
Suitable for number of connectors
-
Suitable for emergency lighting
-
Max. lamp power
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Dimming programmable
-
Wiring system
-
Wiring system
-
Dimming programmable
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Dimming RF
-
Number of active contacts (round)
-
With signal unit
-
Max. contact voltage
-
Eject-mechanism
-
Insulated mounting
-
Shielded buses
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Colour coding
-
Number of active contacts (flat)
-
Shielded buses
-
Number of active contacts (flat)
-
Dimming Sine Wave Reduction
-
Colour coding
-
Teach-function for response value luminosity
-
Max. contact load
-
Number of active contacts (flat)
-
With function lighting
-
Shielded housing
-
Switching current for fluorescent lamps
-
Number of buttons
-
Dim function with dimmer basic element
-
With function lighting
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Luster terminal
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Dimming Zigbee
-
Built-in width
-
Class of the temperature control
-
With orientation lighting
-
Built-in height
-
Suitable for ceiling mounting
-
Connection cable length
-
Heating switch
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Dimming DALI-2
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
With display
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Explosion-proof
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Constant light output (CLO)
-
Beam angle
-
Beam angle
-
With loop through function
-
With loop through function
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Emergency power supply integrated
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Emergency power supply integrated
-
Photobiological safety according to EN 62471
-
Rotated central insert
-
Filament test according to IEC 60695-2-11
-
Rotated central insert
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Suitable for lamp power
-
Suitable for lamp power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Detection angle horizontal
-
Detection angle horizontal
-
Rated luminous flux according to IEC 62722-2-1
-
Suitable for C-load
-
Colour of light adjustable
-
Luminous flux adjustable
-
Number of switching zones
-
Beam angle adjustable
-
Type of power supply
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Min. starting current
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Type of wiring
-
With alarm function
-
Compliant with UK Building Regulations Part M
-
With acoustic sensor
-
Conductor cross section
-
Built-in height/depth
-
Built-in height/depth
-
Rated ambient temperature according to IEC 62722-2-1
-
With air slots
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Auto switch
-
Control mode
-
Cover
-
Cover
-
Cover
-
Cover
-
Loudness setting
-
Addressable
-
Number of ringtones
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Illumination
-
Illumination
-
Product use function
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
Living Now - Isreailam telephone socket, 2 modules
Living Now - LED lamp 127V light red and green
Living Now - Israeli standard socket, 10/16 A 250 Va.c., 2 modules, sand
Living Now - Israeli standard socket, 10/16 A 250 Va.c., 2 modules, white
Living Now - Step marker light with white light LED and switch 12 - 24 Vac
Living Now - Euro-US socket 2P, 16 A, 2 modules, sand
Living Now - Euro-US socket 2P+E, 16 A, 2 modules, sand
Living Now - US socket 2P+E, 16 A, 2 modules, sand
Living Now - Duplex Euro-US socket 2P+E, 16 A, 3 modules, sand
Living Now - Duplex US socket 2P+E, 16 A, 3 modules, sand
Living Now - Euro-US socket 2P, 16 A, 2 modules, white
Living Now - Euro-US socket 2P+E , 16 A, 2 modules, white
Living Now - US socket 2P+E , 16 A, 2 modules, white
Living Now - Duplex Euro-US socket 2P+E , 16 A, 3 modules, white
Living Now - Duplex US socket 2P+E , 16 A, 3 modules, white
Living Now - cov. Euro US and US duplex, GFCI, 3 modules, sand
Living Now - cov. Euro US and US duplex, GFCI, 3 modules, white
Living Now - Chinese socket cover, 3 pin, 2 modules, black
Living Now - Chinese socket cover, 3 pin, 2 modules, white
Living Now - Chinese socket cover, 3 pin, 2 modules, black
Living Now - Chinese socket cover, 3 pin, 2 modules, white
Living Now - socket 2P+E 16A Chinese standard, 2 modules
Living Now - TV socket China
Living Now - Euro-US socket 2P+E, 16 A, 2 modules, black