-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Number of phases
-
Nominal voltage
-
Number of units
-
Built-in diameter
-
Rated voltage
-
Nominal voltage
-
Nominal voltage
-
Number of units
-
Number of units
-
Number of contacts as change-over contact
-
Type of switch
-
Bus system KNX
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Imprint/indication
-
Mounting direction
-
Type of connector
-
Sensor type
-
Sensor type
-
Nominal current
-
Type of covering
-
Number of contacts as normally open contact
-
Nominal current
-
Power consumption
-
Suitable for pulse button
-
Operation
-
Measuring range
-
Bus system KNX-RF (Radio Frequent)
-
Material
-
Lockable
-
Material
-
Rated current
-
Rated current
-
With light source
-
Rated current
-
Support ring
-
Protective contact
-
Suitable for wall mounting
-
Rated current
-
Type of current
-
Rated current
-
With DALI interface
-
With light source
-
Type of socket outlet
-
With nail
-
Housing material
-
Power factor
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
Protective contact
-
Type of socket outlet
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Suitable for roller shutter switch
-
Rated current
-
Material
-
Rated current
-
Rated current
-
Bus system radio frequent
-
Rated current
-
Rated current
-
Bus system radio frequent
-
Material quality
-
Material quality
-
With dust cover
-
With connection cable
-
Constant light control
-
With dust cover
-
Mounting method of the module inserts
-
Colour of light
-
Utilization
-
Material quality
-
Number of socket outlets
-
Utilization
-
Operating voltage
-
With receiver
-
Bus system LON
-
Operating voltage
-
Push button switch
-
Method of operation
-
Method of operation
-
HVAC-control
-
Method of operation
-
Method of operation
-
App control via Bluetooth
-
Light outlet
-
Method of operation
-
Voltage reversible
-
Method of operation
-
Output voltage
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Suitable for venetian-/roller shutter switch
-
Bus system Powernet
-
Output voltage
-
Outlet direction
-
Number of channels
-
Number of active contacts (square)
-
Forced switch on
-
Dimensions glass fuse
-
With terminal resistor
-
Dimming phase cut-on
-
Number of modules vertical (module system)
-
Dimming phase cut-on
-
Outlet direction
-
Length
-
Max. output current
-
Nominal voltage low value
-
Number of channels
-
Number of channels
-
Other bus systems
-
With flashlight
-
Other bus systems
-
Length
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
DAB+
-
Forced switch off
-
Dimming phase cut-off
-
Surface mounting
-
Model
-
Dimming 1-10 V
-
Dimming phase cut-off
-
Model
-
Connection system
-
Surface protection
-
Model
-
Nominal voltage high value
-
Model
-
Model
-
In housing
-
Thermal feedback
-
Radio frequent bidirectional
-
Model
-
With fixed symbol/imprint
-
Surface protection
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Animal zone
-
Degree of protection (NEMA)
-
Imprintable label
-
Serial dimmer
-
Flush-mounted radio transmitter
-
Dimming DALI
-
Number of revolving contacts
-
In tube base housing
-
Control characteristic
-
With LED indication
-
With exchangeable symbol
-
With mounting plate
-
Number of ports USB-C
-
Contactless type
-
Number of ports USB-C
-
Number of outlets
-
With imprint
-
Creep-under protection
-
With imprint
-
Surface mounted radio transmitter
-
Suitable for subfloor installation duct box
-
With screws
-
Lamp holder
-
Dimming DSI
-
Light distributor
-
Suitable for surface mounting
-
Number of ports USB-C
-
Contactless type
-
Printed circuit board/module
-
Suitable for heating
-
Application as button
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Substation input
-
Number of rockers
-
Max. current rating of USB power supply
-
Background monitoring
-
Temperature
-
Substation input
-
Number of rockers
-
Current supply
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
Number of rockers
-
Mechanical controllable
-
Current supply
-
With bus connection
-
With lighting
-
Light value memory
-
With lighting
-
Networkable
-
Light value memory
-
Dimming with push-button
-
With control gear
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Electronic controllable
-
Suitable for cooling
-
Device width
-
Device width
-
Applicable with button
-
With label space
-
Keyboard protection cover
-
Dimming manufacturer's proprietary system
-
Exchangeable control gear
-
Scan angle
-
Scan angle
-
Through loss at 2150 MHz
-
Adjustable
-
Adjustable
-
Push button mode
-
Number of cooler outputs
-
Applicable with button
-
Max. number of devices per channel
-
Colour light source
-
Colour light source
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Applicable with movement sensor
-
With strain relief
-
Imprint
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Applicable with movement sensor
-
Imprint
-
Imprint
-
Device height
-
Optimum mounting height
-
Dimming 0-10 V
-
Material cover
-
Optimum mounting height
-
Device height
-
Device height
-
Switching mode
-
Connection
-
Type of fastening
-
Demounting protection
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Adjustable differential
-
Applicable with time switch/timer
-
Bridging switch
-
Applicable with time switch/timer
-
With radio coding device
-
With radio coding device
-
Temperature readable
-
Updateable
-
With Wi-Fi signal repeater
-
Number of poles
-
Applicable with transmission button
-
Applicable with transmission button
-
Separate earthing connection
-
Range
-
Dimming DMX
-
Max. reach sideways
-
Height/depth
-
Height/depth
-
Number of poles
-
With radio controlled push button
-
With sound indicator
-
With complemantary luminous signal
-
Applicable with infrared button
-
Flush-mounted installation
-
With complemantary luminous signal
-
Max. presence range
-
Suitable for switch
-
Sensor/feeler type
-
Number of relays
-
Number of relays
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Dimming potentiometer (integrated)
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for dimmer
-
Dimming LineSwitch
-
Colour temperature
-
Suitable for venetian shutter switch
-
Protocol
-
RAL-number (similar)
-
With built-in installation box
-
Suitable for wireless transmission
-
Mounting method shielding connection
-
Nominal current socket outlet
-
Provider dependent
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Remote operation
-
Dimming mains voltage modulation
-
Visualization
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Metallic colour
-
Supplied remote control
-
With buses/couplings
-
With buses/couplings
-
External sensor
-
Concealed operation
-
Web-Server
-
Housing
-
Fault current protection
-
Response value sensitivity adjustable
-
Response value sensitivity adjustable
-
Suitable for number of connectors
-
Contact type
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Contact type
-
With tap water circuit
-
Housing colour
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio interface
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Suitable for constant current
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Dimming programmable
-
Wiring system
-
Isolated connections
-
IR interface
-
Suitable for constant voltage
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
With signal unit
-
Dimming RF
-
Max. contact voltage
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Insulated mounting
-
Teach-function for response value luminosity
-
Shielded buses
-
Colour coding
-
Dimming Sine Wave Reduction
-
Max. contact load
-
Suitable for outdoor use
-
Output current
-
With function lighting
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Shielded housing
-
With function lighting
-
Dim function with dimmer basic element
-
Suitable for DC-voltage (primary side)
-
With orientation lighting
-
Luster terminal
-
Built-in width
-
Dimming Zigbee
-
Luster terminal
-
Output power
-
Suitable for ceiling mounting
-
Connection cable length
-
Standby power consumption (solstandby)
-
Heating switch
-
Radio frequency
-
No dim function
-
Protection class
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Modulation
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Number of commands
-
Nominal power resistive load
-
Number of commands
-
Number of commands
-
With display
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Explosion-proof
-
Constant light output (CLO)
-
Nominal power capacitive load
-
Max. switching power LED
-
Max. switching power LED
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Switch-off delay
-
Switching-on delay
-
Max. system power
-
Response value luminosity
-
Max. switching power
-
Suitable for C-load
-
Type of power supply
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
With alarm function
-
With acoustic sensor
-
Conductor cross section
-
Built-in height/depth
-
Built-in length
-
Built-in length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Maximum Input cable diameter
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Auto switch
-
Cover
-
Cover
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Illumination
-
Illumination
-
Product use function
-
Product use function
-
Product use function
Mallia Senses - 1 gang single pole unswitched socket outlet - with USB A 15W charger - Champagne
Mallia Senses - 1 gang single pole unswitched socket outlet - with USB A 15W charger - Dark Bronze
Mallia Senses - 1 gang single pole unswitched socket outlet - with USB A 15W charger - Dark Silver
Mallia Senses - 1 gang single pole unswitched socket outlet - with USB A 15W charger - Matt Black
Mallia Senses - 1 gang single pole unswitched socket outlet - with USB A 15W charger - Matt White
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Brushed Aluminum
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Brushed Black
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Champagne
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Dark Bronze
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Dark Silver
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Matt Black
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Matt White
Mallia Senses - 1 gang cable outlet - 20A - Matt White
Mallia Senses - 1 gang cable outlet - 45A - Matt White
Mallia Senses - 1 gang cable outlet - 20A - Matt Black
Mallia Senses - 1 gang cable outlet - 45A - Matt Black
Mallia Senses - 1 gang push button 6A - Matt White
Mallia Senses - 1 gang push button 6A - Matt Black
Mallia Senses - 2 gang plate kit support - Matt White
Mallia Senses - 3 gang plate kit support - Matt White
Mallia Senses - 4 gang plate kit support - Matt White
Mallia Senses - 2 gang plate kit support - Matt Black
Mallia Senses - 3 gang plate kit support - Matt Black
Mallia Senses - 4 gang plate kit support - Matt Black