Synergy™ Authentic - Telephone socket British telecom Master Glossy gold
Synergy™ Authentic - Telephone socket British telecom Secondary Glossy gold
Synergy™ Authentic - Telephone socket RJ11/RJ12 Glossy gold
Synergy™ - Yoke - for 2 gang Mosaic front plate - 4 Mosaic modules
Synergy™ - Yoke - for 3 gang Mosaic front plate - 6 Mosaic modules
Synergy™ Sleek - Double USB charger type A - Polished Stainless steel
Synergy™ Sleek - Double USB charger type A Glossy gold
Synergy™ Sleek - Double USB charger type A Brushed Stainless steel
Mosaic™ - Double RJ 45 socket category 6 UTP Soluclip accessory 3 modules white
Arteor™ - Support frame - for US type boxes - 4'' x 4'' - 2 x 3 modules
Arteor™ - Support frame - for italian/US type boxes - 2'' x 4'' - 1,2 or 3 modules
Arteor™ - 2 x RCA socket - preterminated - 1 module - Magnesium
Arteor™ - USB female 2.0 socket - preterminated - with a 15 cm cord - 1 module - Magnesium
Arteor™ - HDMI socket - preterminated - 1 module - Magnesium
Arteor™ - HD15 socket - preterminated - 1 module - Magnesium
Arteor™ - 2 x RCA socket - 1 module - Magnesium
Arteor™ - 3 x RCA socket - 1 module - Magnesium
Arteor™ - Female 3.5mm jack 1m screw terminals - Magnesium
Arteor™ - USB 1M - Magnesium
Arteor™ - BNC 75 socket - 1 module - Magnesium
Arteor™ - Female XLR 2m - Magnesium
Synergy™ - Yoke - for 6 Grid modules - 3 gang - for White, st. steel, satin brass
Arteor™ - HD15 + 3.5mm Jack socket - screw terminal connection - 1 module - Magnesium
Arteor™ - Adaptor for data socket - for Keystone single connector - 2 mod - Magnesium