-
Bus system KNX
-
Imprint/indication
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Imprint/indication
-
Imprint/indication
-
Power consumption
-
Transparent
-
With label area
-
Material
-
Type of current
-
Bus system radio frequent
-
Bus system radio frequent
-
Scannable symbol/barrier free
-
Material
-
With label area
-
Material quality
-
Utilization
-
Bus system LON
-
Material quality
-
Suitable for touch sensor connector for bus system
-
Bus system Powernet
-
Bus system Powernet
-
Other bus systems
-
Other bus systems
-
Other bus systems
-
Rated operating voltage
-
Rated operating voltage
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Radio frequent bidirectional
-
With room temperature controller
-
Radio frequent bidirectional
-
With LED indication
-
Mounting method
-
Flush-mounted radio transmitter
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Flush-mounted radio transmitter
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Surface mounted radio transmitter
-
With anti-theft/dismantling protection
-
Surface mounted radio transmitter
-
Number of digital inputs
-
Number of digital inputs
-
With bus connection
-
Current supply
-
With bus connection
-
Number of inputs
-
Number of inputs
-
Current supply
-
Bus module detachable
-
Number of actuation points
-
Number of actuation points
-
Number of actuation points
-
Number of actuation points
-
Number of actuation points
-
Number of actuation points
-
Keyboard protection cover
-
Type of fastening
-
Local operation/hand operation
-
With manual radio transmitter
-
With radio coding device
-
Switching current (resistive)
-
Range
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Max. number of venetian-blind outputs
-
Max. number of venetian-blind outputs
-
With switch function
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With IR sensor
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Radio frequency
-
Rolling code system
-
Rolling code system
-
Code length (Bit)
-
Number of commands
-
With display
-
With display
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
-
Product use function
Round key cover Arteor BUS/SCS - dimmer symbol - 2 modules - magnesium
Round key cover Arteor BUS/SCS - light symbol - 2 modules - white
Round key cover Arteor BUS/SCS - light symbol - 2 modules - magnesium
Round key cover Arteor BUS/SCS - shutter STOP marking - 1 module - white
Round key cover Arteor BUS/SCS - shutter STOP marking - 1 module - magnesium
Square key cover Arteor BUS/SCS - shutter STOP marking - 1 module - magnesium
Arteor switch multifunction controls used to control several controllers: ON/OFF, dimming, ventilation, roller shutters.
Céliane 2 module flush mounted control with reduced thickness with 3 pushbuttons.
Céliane flush mounted actuator with 2 internal relays and 4 pushbuttons for the management of shutters.
Actuator/control Céliane with 2 independent relays and neutral for "zero crossing" function.
BACNET Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
BACNET Hotel room controller unit with 8 inputs and 10 outputs for hotel room management - 8 DIN modules
Arteor™ with Netatmo - Connected roller shutter switch