UXone surface Hotel Thermostat 230V in black color
UXone flush mounting Hotel Thermostat 230V in white color
UXone surface Hotel Thermostat 230V in white color
UXone flush mounting Hotel Thermostat 24V in black color
UXone surface Hotel Thermostat 24V in black color
UXone flush mounting Hotel Thermostat 24V in white color
UXone surface Hotel Thermostat 24V in white color
Advanced Zigbee thermal regulator for one heating and or cooling zone
Arteor™ with Netatmo - Roller shutter in wall wireless switch
Mallia Senses - 1 gang room temperature control unit - Champagne
Mallia Senses - 1 gang room temperature control unit - Dark Bronze
Mallia Senses - 1 gang room temperature control unit - Dark Silver
Galion 2 gangs switch Do Not Disturb and Make Up my Room - Matt Black
Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
140° motion sensor - IP41 - 8 m - surface-mounting - PIR technology - blister
360° motion sensor - IP55 - 8 m - surface-mounting - PIR technology - blister
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
PIR ceiling-mounting Lighting Management DALI dimming sensor for 1 circuit - 360°
PIR ceiling-mounting Lighting Management ON/OFF presence sensor for 1 circuit - 360°
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz
PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°
PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°
PIR 360° SENSOR CEILING SURFACE MOUNTED BLISTER