-
Assembly arrangement
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Transparent
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Support ring
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
With dust cover
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Monitoring window/light outlet
-
Model
-
Model
-
Model
-
Model
-
Model
-
Imprintable label
-
Mounting method
-
With imprint
-
With lighting
-
Device width
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
Living Now - directional lamp cover 2M black
Living Now - Fixed cover for the aesthetic completion of optical fiber connector (K4268SCA), 2 modules, black.
Living Now - key card switch cover, 2 modules, black
Living Now - directional lamp cover 2M black
Living Now - Fixed cover for the aesthetic completion of optical fiber connector (K4268SCA), 2 modules, sand.
Living Now - key card switch cover, 2 modules, sand
Living Now - hotel double switch cover, 1 module, black
Living Now - ringtone / buzzer cover, 2 modules, black
Living Now - IR cover, 1 module, bleck
Living Now - IR cover, 2 modules, black
Living Now - IR cover with selector, 2 modules, black
Living Now - dimmer cover, 2 modules, black
Living Now - key card switch cover, 3 modules, black
Living Now - control cover, with "LAMP" backlighting symbology, 2 modules, sand
Living Now - control cover, with "BELL" backlighting symbology, 2 modules, sand
Living Now - control cover, with "KEY" backlighting symbology, 2 modules, sand
Mosaic™ - Cover plate for 2 module - modular device 17.5 mm
Living Now - IR cover with selector, 2 modules, white
Living Now - dimmer cover, 2 modules, white
Living Now - key card switch cover, 3 modules, white
Living Now - Hotel light signaling cover, 1 module, black
Living Now - Hotel light signaling cover, 1 module, sand
Living Now - Hotel light signaling cover, 1 module, white
Living Now - TV-SAT socket cover, 1 module, white